Matching Products
Matching Products NEW
Combinables
10
Tools
2
Part number: 21 01 100 9925
M12 Power Male Contact Crimp 1,5mm²
M12 Power Male Contact Crimp 1,5mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
23.2 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Notes
Compare
Part number: 21 01 100 9925
M12 Power Male Contact Crimp 1,5mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
10
Tools
2
Product Details
Identification
  • Category Contacts
  • Series Circular connectors M12
  • Identification Power
  • Type of contact Crimp contact
  • Description of the contact 23.2 mm length
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 1.5 mm²
  • Conductor cross-section AWG 16
  • Performance level 1
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • PROFINET Yes
Commercial data
  • Packaging size 50
  • Net weight 0.6 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140229341
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare