US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Circular connectors
...
Cable side
M12
Crimp contacts
Crimp contacts
Filters
Series
Select a value
Reset filter
Circular connectors M12
26
D-Sub
6
har
-speed
4
Gender
Select a value
Reset filter
Female
16
Male
20
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.22 mm²
2
0.13 ... 0.25 mm²
4
0.13 ... 0.33 mm²
4
0.25 ... 0.52 mm²
2
0.33 ... 0.82 mm²
4
0.5 mm²
5
0.75 mm²
5
1.5 mm²
5
2.5 mm²
5
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 14
5
AWG 16
5
AWG 19
2
AWG 20
3
AWG 21
5
AWG 22 ... AWG 18
4
AWG 24 ... AWG 20
2
AWG 26 ... AWG 22
4
AWG 26 ... AWG 23
4
AWG 28 ... AWG 24
2
Rated current
Select a value
Reset filter
from
≤ 2 A
to
≤ 2 A
≤ 2 A
2
Identification
Select a value
Reset filter
Power
24
Standard
6
Unfortunately, no results were found for your search query
36 products
(of 36)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Gender-descending
Conductor cross-section-descending
Conductor cross-section [AWG]-descending
Rated current-descending
Crimp contact
D-Sub, MA AWG 20-24 crimp cont
Article. No: 09 67 000 8576
Male
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, MA AWG 22-26 crimp cont
Article. No: 09 67 000 5576
Male
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, FE AWG 20-24 crimp cont
Article. No: 09 67 000 8476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, FE AWG 22-26 crimp cont
Article. No: 09 67 000 5476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
M12 male contact crimp AWG 26-22
Article. No: 21 01 100 9020
Rated current: ≤2 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
M12 female contact Pack D0.8mm AWG 26-22
Article. No: 21 01 100 9025
Rated current: ≤2 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
M12-CON-1.0-AWG26-23/0,13-0,25mm²-F
Article. No: 21 01 100 9984
Female
Copper alloy
Gold plated
Conductor cross-section: 0.13 ... 0.25 mm²
AWG 26 ... AWG 23
Add to Wishlist
Remove from wishlist
Crimp contact
M12-CON-1.0-AWG26-23/0,13-0,25mm²-M
Article. No: 21 01 100 9982
Male
Copper alloy
Gold plated
Conductor cross-section: 0.13 ... 0.25 mm²
AWG 26 ... AWG 23
Add to Wishlist
Remove from wishlist
Crimp contact
M12-CON-1.0-AWG22-18/0,33-0,82mm²-M
Article. No: 21 01 100 9981
Male
Copper alloy
Gold plated
Conductor cross-section: 0.33 ... 0.82 mm²
AWG 22 ... AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
M12-CON-1.0-AWG22-18/0,33-0,82mm²-F
Article. No: 21 01 100 9983
Female
Copper alloy
Gold plated
Conductor cross-section: 0.33 ... 0.82 mm²
AWG 22 ... AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power male crimp contact PE 0,75mm²
Article. No: 21 01 100 9963
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 19
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power female crimp contact PE0,75mm²
Article. No: 21 01 100 9965
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 19
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power female crimp contact PE 0,5mm²
Article. No: 21 01 100 9964
Female
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 21
Add to Wishlist
Remove from wishlist
Crimp contact
M12-P-CON-1.5-AWG16/1.5 mm²-F
Article. No: 21 01 100 9939
Female
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M12-P-CON-1.5-AWG14/2.5 mm²-F
Article. No: 21 01 100 9940
Female
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M12-P-CON-1.5-AWG16/1.5 mm²-M
Article. No: 21 01 100 9937
Male
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M12-P-CON-1.5-AWG14/2.5 mm²-M
Article. No: 21 01 100 9938
Male
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power male crimp contact 0,5mm²
Article. No: 21 01 100 9962
Male
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 21
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, MA AWG 18-22 crimp cont
Article. No: 09 67 000 3576
Male
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.33 ... 0.82 mm²
AWG 22 ... AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
D SUB FE turned contact_AWG 18-22_PL1
Article. No: 09 67 000 3476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.33 ... 0.82 mm²
AWG 22 ... AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male Contact Crimp 0,75mm²
Article. No: 21 01 100 9924
23.2 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male PE Contact Crimp 1,5mm²
Article. No: 21 01 100 9929
FE contact, 24.8 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male Contact Crimp 1,5mm²
Article. No: 21 01 100 9925
23.2 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Har-speed M12 malecont. Crimp AWG 23-26
Article. No: 21 01 100 9019
Male
Copper alloy
Au over Ni Mating side
Conductor cross-section: 0.13 ... 0.25 mm²
AWG 26 ... AWG 23
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male Contact Crimp 2,5mm²
Article. No: 21 01 100 9926
23.2 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Fem PWR/PE Cont. Crimp 2,5mm²
Article. No: 21 01 100 9934
23.2 mm length
Female
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male PE Contact Crimp 2,5mm²
Article. No: 21 01 100 9930
FE contact, 24.8 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Male PE Contact Crimp 0,75mm²
Article. No: 21 01 100 9928
FE contact, 24.8 mm length
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Female contact crimp Pack d0,6 AWG23-26
Article. No: 21 01 100 9021
Female
Copper alloy
Au over Ni Mating side
Conductor cross-section: 0.13 ... 0.25 mm²
AWG 26 ... AWG 23
Add to Wishlist
Remove from wishlist
Crimp contact
M12 Power Fem PWR/PE Cont. Crimp 0,5mm²
Article. No: 21 01 100 9931
23.2 mm length
Female
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 21
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Gender - descending
Conductor cross-section - descending
Conductor cross-section [AWG] - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 36 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends