US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
Mein Account
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
About The Industrial Internet of Things
FlexiMon: Intelligent, Modular, and Adaptive Production
Industrial connectors Han®
Industrial connectors Han® Overview
Connectivity Solutions for Hazardous Locations
UL Listed Cable Assemblies
HARTING Han-Modular®
Board connectors
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
D-Sub PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Current measurement
Tools
3D-MID expertise
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Magnet systems
Checkout & Vending-Machines
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural Machinery
Medical
Broadcast & Entertainment
Trends
Trends Overview
Trends in Connectivity Playbook
Digitization
Modularization
Miniaturization
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.News
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
HARTING Experts Camp Webinar Series
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminar HARTING Experts Camp
Service
Service Overview
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data
Supplier for HARTING
Supplier for HARTING Overview
Ogólne informacje o dostawcy
Download Center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
US Authorized Distributors
Customer information - Terms and Conditions
Engineering data
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Corporate Technology Services
Global Integrated Management System
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
Product-Finder
(1,668 Products)
Product-Finder
1668 of 1668 Products filtered
Series
Circular connectors 7/8"
98
Circular connectors M12
1052
Circular connectors M23
148
Circular connectors M8
249
D-Sub
6
Han A
®
12
Han D
®
32
Han E
®
31
Han
®
F+B
22
Han
®
Q
5
R 15
7
RJ45
94
har
-speed
4
preLink
®
7
Identification
2/0
1
7/0
2
High Density
2
Hybrid
2
INOX
4
M12-L
29
M12-S
6
M8-S
5
M8-XS
4
Power
68
PushPull
81
Signal
109
Slim Design
63
Standard
6
Element
Cable assemblies
1193
Cable connector
185
Inserts
42
Panel feed through
22
Connector insert
2
Empty housing
1
Specification
Angled
40
Deviating contact configuration
4
Marking in opposite direction
4
Mating face (A)
2
Mating face (B)
2
Pre-assembled on both sides
575
Pre-assembled on one side
618
Straight
121
for rear mounting
22
with conduit
4
Type of hood/housing
Hood
25
Cable to cable housing
7
Cover
5
Screw mounted housing
3
Protection cover
2
Description of hood/housing
EMC version
24
Rotatable
3
With chain (100 mm)
2
With chain (70 mm)
2
for bulkhead mounted housings
3
for cable to cable housing
3
for hoods
4
Type of accessory
Adapter
2
Cable gland
7
Cap
9
Crimp flange set
7
Gender changer
6
M12 PushPull adapter
1
M12 female-RJ45 panel feed through
2
M12-male moving load
2
M12-male/female panel feed through
1
Panel mounting parts
1
Seal
9
Set of seals
4
Snap ring
2
T-splitter
1
Y-distributor
4
har
-speed M12 adapter M12-RJ45
2
Description of the accessory
4-pin
5
4-pin or 8-pin
2
A-coding
6
Angled
2
B-coding
2
Cat. 5
2
Cat. 6
A
4
D-coding
6
D-coding / X-coding
1
Shielded
3
Spare part
2
Straight
2
Unshielded
4
With PushPull
3
X-coding
4
for female inserts
5
for male inserts
4
with cable clip
2
with loop
6
Type of tool
Crimping tool
2
Locator
1
Description of the tool
for 0.6 mm data contacts
1
for M23 power contacts
1
for M23 signal contacts
2
for crimping tool 09 99 000 0890
1
Coding
A-coding
578
B-coding
75
D-coding
401
L-coding
48
P-coding
3
X-coding
117
Termination method
Crimp termination
129
HARAX
®
connection technology
57
Screw termination
39
Solder termination
16
Han-Quick Lock
®
termination
8
preLink
®
IDC insulation displacement termination
6
IDC termination
2
Axial screw termination
1
Number of contacts
2
5
3
21
4
97
5
42
6
6
7
12
8
48
9
8
12
27
17
4
19
4
21
2
further contacts
PE contact
14
Rated current
0.5 A
15
2 A
24
4 A
120
6 A
16
6.5 A
2
7.5 A
8
8 A
16
9 A
16
10 A
24
12 A
2
16 A
10
20 A
8
28 A
6
40 A
1
Transmission characteristics
Cat. 5 Class D up to 100 MHz
414
Cat. 6
A
Class E
A
up to 500 MHz
117
Data rate
1 Gbit/s
102
2.5 Gbit/s
102
5 Gbit/s
102
10 Mbit/s
461
10 Gbit/s
102
100 Mbit/s
461
Operating current
≤ 2 A
2
≤ 8 A
6
≤ 10 A
33
≤ 16 A
31
≤ 20 A
2
≤ 28 A
4
Conductor cross-section
0.08 ... 0.25 mm²
15
0.08 ... 1.5 mm²
12
0.09 ... 0.5 mm²
12
0.08 ... 0.22 mm²
2
0.08 ... 0.34 mm²
2
0.08 ... 0.56 mm²
2
0.08 ... 4 mm²
2
0.09 ... 0.56 mm²
2
0.08 ... 2.5 mm²
1
0.13 ... 0.82 mm²
32
0.13 ... 0.33 mm²
19
0.14 ... 0.34 mm²
18
0.14 ... 0.75 mm²
15
0.14 ... 4 mm²
13
0.14 ... 0.37 mm²
12
0.1 ... 0.12 mm²
7
0.14 mm²
6
0.14 ... 2.5 mm²
6
0.13 ... 0.25 mm²
4
0.14 ... 1 mm²
4
0.14 ... 0.56 mm²
1
0.1 ... 0.14 mm²
1
0.22 ... 0.32 mm²
7
0.25 ... 0.34 mm²
4
0.25 ... 1.5 mm²
4
0.25 ... 0.5 mm²
2
0.25 ... 0.52 mm²
2
0.34 ... 0.75 mm²
10
0.34 mm²
6
0.33 ... 0.82 mm²
4
0.34 ... 0.5 mm²
2
0.34 ... 1 mm²
1
0.5 mm²
13
0.5 mm² max.
6
0.5 ... 2.5 mm²
6
0.56 ... 1 mm²
1
0.75 mm²
13
0.75 ... 1.5 mm²
10
0.75 ... 2.5 mm²
8
1 mm² max.
12
1 mm²
8
1.5 mm² max.
17
1.5 mm²
13
2.5 mm²
13
2.5 mm² max.
4
2.5 ... 4 mm²
2
2.5 ... 6 mm²
1
3 mm²
2
4 mm²
4
5.5 mm²
1
Conductor cross-section
AWG 12
6
AWG 14
13
AWG 16
30
AWG 18
16
AWG 18 ... AWG 16
4
AWG 19
2
AWG 19 ... AWG 14
2
AWG 19 ... AWG 16
2
AWG 20
17
AWG 20 ... AWG 14
2
AWG 20 ... AWG 17
1
AWG 21
5
AWG 22 ... AWG 18
14
AWG 22
6
AWG 22 ... AWG 20
2
AWG 22 ... AWG 17
1
AWG 24 ... AWG 22
11
AWG 24 ... AWG 20
4
AWG 26 ... AWG 22
49
AWG 26 ... AWG 18
47
AWG 26
6
AWG 26 ... AWG 23
4
AWG 26 ... AWG 17
2
AWG 26 ... AWG 20
1
AWG 27 ... AWG 26
8
AWG 28 ... AWG 23
15
AWG 28 ... AWG 20
14
AWG 28 ... AWG 24
2
Gender
Female
185
Male
209
Shielding
Shield connection with crimp flange
28
Shielded
220
Unshielded
48
Locking type
ComLock rapid locking
10
ComLock-S rapid locking
5
PushPull
40
Screw locking
193
Number of cores
2
75
3
132
4
617
5
83
6
4
8
160
12
79
13
11
17
12
19
16
Core structure
PE
54
2x AWG 22
41
2x AWG 24
34
2x 1.5 mm²
23
2x 0.75 mm²
11
2x 2x AWG 22
11
2x 2x AWG 22/7
3
3x 0.25 mm²
97
3x 0.34 mm²
35
3x AWG 18 + 16x AWG 22
16
4x AWG 22/7
356
4x 0.34 mm²
92
4x 0.25 mm²
76
4x 6.0 mm²
74
4x 2 Twisted Pair
40
4x 2x AWG 26/7
31
4x 1.5 mm²
10
4x AWG 16 + 2x AWG 17
4
5x 0.34 mm²
36
5x 1.5 mm²
24
5x 2.5 mm²
12
5G 2.5 mm²
11
5x 0.25 mm²
8
8x 0.14 mm²
30
8x 0.25 mm²
28
8x AWG 24/7
18
8x AWG 26/7
10
8x AWG 24
3
12x 0.14 mm²
63
12x AWG 18
16
17x AWG 18
16
Cable diameter
1.9 ... 2.5 mm
1
2.5 ... 3.5 mm
1
2.5 ... 5.1 mm
1
2.9 ... 4 mm
1
4 ... 5.1 mm
1
4.2 ... 5.4 mm
1
4.5 ... 8.8 mm
2
4.7 ... 6 mm
1
5.5 ... 7.2 mm
1
5.7 ... 8.8 mm
1
6 ... 8 mm
1
6 ... 9 mm
1
Cable diameter
1.9 ... 3.5 mm
1
2.5 ... 5.1 mm
4
2.9 ... 5.1 mm
4
4 ... 8 mm
24
4 ... 5.5 mm
12
4 ... 5.1 mm
2
4.5 ... 8.8 mm
29
4.5 ... 8.3 mm
1
5 ... 9.5 mm
7
5.7 ... 8.8 mm
44
5.8 ... 13.5 mm
12
6 ... 8 mm
8
6.2 ... 6.8 mm
6
6.6 mm ± 0.2 mm
81
6.6 mm ± 0.3 mm
10
6.7 mm ± 0.3 mm
21
6.8 ... 12.5 mm
2
7 ... 8.8 mm
4
Cable length
0.1 m
2
0.2 m
3
0.3 m
16
0.5 m
100
0.6 m
15
0.8 m
1
1 m
150
1.1 m
1
1.3 m
1
1.4 m
2
1.5 m
126
1.6 m
1
1.8 m
1
2 m
129
2.5 m
9
2.8 m
1
3 m
53
3.5 m
2
3.6 m
2
4 m
7
4.1 m
1
4.3 m
1
4.5 m
1
5 m
165
5.5 m
1
6 m
7
6.5 m
1
7 m
6
7.2 m
1
7.5 m
112
8 m
5
9 m
5
10 m
160
11 m
1
12 m
4
12.5 m
1
13 m
2
14 m
1
15 m
30
16 m
1
17 m
1
19 m
1
20 m
27
25 m
10
28 m
1
30 m
8
32 m
1
35 m
4
40 m
8
50 m
3
Material (cable)
Elastomer
81
PE
18
PUR (polyurethane)
545
PVC
538
Polyolefin copolymer
7
UL / CSA
CSA-C22.2 No. 182.3 CYJV8.E302521
49
CSA-C22.2 No. 182.3 ECBT8.E102079
47
CSA-C22.2 No. 182.3 ECBT8.E235076
25
CSA-C22.2 No. 182.3 PVVA8.E318390
1
CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
5
UL 1863 DUXR2.E470046
5
UL 1977 ECBT2.E102079
47
UL 1977 ECBT2.E235076
97
UL 2237 PVVA2.E318390
3
UL 2238 CYJV2.E302521
49
Specifications
EN 175301-801
4
EN 45545-1
9
EN 45545-2
81
EN 45545-2 R26: HL1, HL2, HL3
7
EN 45545-5
9
EN 60664-1
99
IEC 61076-2-101
130
IEC 61076-2-104
17
IEC 61076-2-109
16
IEC 61076-2-111
12
IEC 61076-2-114
6
IEC 61984
99
Cable side
Subcategories
M8
for sensor and actuator applications
M12
All-purpose use for data, signal and power
Available in multiple termination techniques
With PushPull or screw termination
Data transmission up to 10 Gbit/s
R 15
Compact circular connector
Thermoplastic or metal hoods/housings
IP65
M23
Good EMC characteristics
Data
Signal
Power
7/8"
Power applications
Han
®
F+B Connector for food+beverage industry
"Easy-to-Clean" design
Certified by Ecolab
Suitable for a lot of inserts size 3 A
High degree of protection IP69 / IPX9K
All Products
Add to product comparison
Remove from product comparison
Circular connectors
M23 Hood 3-7 mm
09 15 100 0401
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 Hood 7-12 mm
09 15 100 0402
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 Hood 11-17 mm
09 15 100 0403
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 ComLock-S Hood 3-7 mm
09 15 100 0481
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 ComLock-S Hood 7-12 mm
09 15 100 0482
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 ComLock-S Hood 11-17 mm
09 15 100 0483
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 ComLock Hood 3-7 mm
09 15 100 0491
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 ComLock Hood 7-12 mm
09 15 100 0492
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 ComLock Hood 11-17 mm
09 15 100 0493
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 Hood angled 7-12mm - NO EMC
09 15 100 0601
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 Hood angled 7 – 12mm
09 15 100 0602
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 Hood angled 7 – 12mm rotatable
09 15 100 0603
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 Hood cable to cable 3-7 mm
09 15 100 0701
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 Hood cable to cable 7-12 mm
09 15 100 0702
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 Hood cable to cable 11-17 mm
09 15 100 0703
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 male-c 1mm (0,08 – 0,56mm²) Au
09 15 100 6101
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 male-c 1mm (0,14 – 1,00mm²) Au
09 15 100 6102
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 male-c 1mm (0,75 – 1,50mm²) Au
09 15 100 6103
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 male-c 1,5mm (0,14–1,00mm²) Au
09 15 100 6111
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 male-c 2mm (0,75 – 2,5mm²) Au
09 15 100 6121
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 female-c 1mm (0,08 – 0,56mm²) Au
09 15 100 6201
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 female-c 1mm (0,34 – 1,00mm²) Au
09 15 100 6202
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 female-c 1mm (0,75 – 1,50mm²) Au
09 15 100 6203
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 female-c 1,5mm (0,14–0,56mm²) Au
09 15 100 6211
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 female-c 1,5mm (0,56–1,00mm²) Au
09 15 100 6212
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 female-c 2mm (0,75 – 2,5mm²) Au
09 15 100 6221
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 Metal Screw Cover – no Chain
09 15 100 9101
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 Metal Screw Cover – Chain 70mm
09 15 100 9102
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
M23 Metal Screw Cover – Chain 100mm
09 15 100 9103
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
Adaptor flange for M23
09 15 100 9201
Type sheet
Add to product comparison
Remove from product comparison
Info
Error occurred while adding to shopping cart.
0
Compare products
1
2
3
56
Product Videos
Topics & Trends