M5
  • 3 poles or 4 poles
  • A-coding
  • PUR (polyurethane)
Subcategories
Filters
  • Series
    Select a value Reset filter
    • Circular connectors M5
      12
  • Coding
    Select a value Reset filter
    • A-coding
      12
  • Element
    Select a value Reset filter
    • Cable assemblies
      12
  • Specification
    Select a value Reset filter
    • Pre-assembled on both sides
      4
    • Pre-assembled on one side
      8
  • Number of cores
    Select a value Reset filter
    • 3
      6
    • 4
      6
  • Core structure
    Select a value Reset filter
    • 3x 0.25 mm²
      6
    • 4x 0.25 mm²
      6
12 products (of 12)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends