myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
...
Circular connectors
Cable side
M12
M12
All-purpose use for data, signal and power
Available in multiple termination techniques
With PushPull or screw termination
Data transmission up to 10 Gbit/s
Subcategories
Cable connector
HARAX
®
connection technology
Crimp termination
Screw termination
Crimp contacts
Adapter
Gender changer
Y-distributor
T-splitter
Termination resistor
Accessories
Crimp flange set
Seals
Cap
Cable assemblies M12
3 to 12 poles
A-, B-, D-, L- and X-coded
IP65 / IP67
PVC, PUR
Overmoulded
Cable connector
Crimp contacts
Adapter
Accessories
Cable assemblies M12
Filters
Series
Select a value
Reset filter
Circular connectors M12
1391
Circular connectors M8
11
D-Sub
6
HARTING T1 Industrial
1
Han-Modular
®
30
RJ45
144
har
-speed
4
preLink
®
7
Type of hood/housing
Select a value
Reset filter
Screw mounted housing
3
Coding
Select a value
Reset filter
A-coding
337
B-coding
94
D-coding
520
K-coding
16
L-coding
69
S-coding
16
Single Pair Ethernet (SPE)
1
T-coding
12
X-coding
274
Y-coding
21
Number of contacts
Select a value
Reset filter
from
2
3
4
5
8
to
2
3
4
5
8
2
5
3
28
4
171
5
82
8
144
Termination method
Select a value
Reset filter
Crimp termination
117
IDC termination
6
Push-In
2
Screw termination
23
HARAX
®
connection technology
54
preLink
®
IDC insulation displacement termination
6
Gender
Select a value
Reset filter
Female
137
Male
142
Locking type
Select a value
Reset filter
Inner PushPull
2
Outer PushPull
49
PushPull
211
Screw locking
163
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.22 mm²
2
0.08 ... 0.25 mm²
18
0.08 ... 0.25 mm² Data
4
0.08 ... 0.32 mm² Stranded
1
0.12 ... 0.32 mm²
2
0.12 ... 0.82 mm²
4
0.13 ... 0.25 mm²
4
0.13 ... 0.33 mm²
20
0.13 ... 0.82 mm²
39
0.14 mm²
8
0.14 ... 0.34 mm²
18
0.14 ... 0.75 mm²
16
0.1 ... 0.12 mm²
7
0.22 ... 0.32 mm²
7
0.25 ... 0.34 mm²
4
0.25 ... 0.5 mm²
2
0.25 ... 0.52 mm²
2
0.33 ... 0.82 mm²
4
0.34 mm²
8
0.34 ... 0.5 mm²
2
0.34 ... 0.75 mm²
10
0.5 mm²
5
0.5 mm² max.
6
0.5 ... 2.5 mm²
20
0.75 mm²
5
0.75 ... 1.5 mm²
4
1.5 mm²
5
1.5 mm² max.
17
2.5 mm²
5
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 14
5
AWG 16
22
AWG 18 ... AWG 16
4
AWG 19
2
AWG 20
9
AWG 20 ... AWG 14
12
AWG 21
5
AWG 22
8
AWG 22 ... AWG 18
14
AWG 22 ... AWG 20
2
AWG 24 ... AWG 20
4
AWG 24 ... AWG 22
11
AWG 26
8
AWG 26 ... AWG 18
59
AWG 26 ... AWG 22
40
AWG 26 ... AWG 23
4
AWG 27 ... AWG 26
7
AWG 28 ... AWG 23
18
AWG 28 ... AWG 23 Data
4
AWG 28 ... AWG 24
2
AWG 28/7 ... AWG 22/7 Stranded
1
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
1
Shield connection with crimp flange
36
Shielded
573
Unshielded
40
With cable tie
7
Rated current
Select a value
Reset filter
from
0.5 A
2 A
≤ 2 A
4 A
6 A
7.5 A
12 A
16 A
to
0.5 A
2 A
≤ 2 A
4 A
6 A
7.5 A
12 A
16 A
0.5 A
77
2 A
27
≤ 2 A
2
4 A
127
6 A
7
7.5 A
8
12 A
60
16 A
12
Transmission characteristics
Select a value
Reset filter
4 GHz Bandwidth
1
Cat. 5
2
Cat. 5 Class D up to 100 MHz
520
Cat. 6
A
Class E
A
up to 500 MHz
274
Data rate
Select a value
Reset filter
1 Gbit/s
212
10 Gbit/s
220
10 Mbit/s
694
100 Mbit/s
690
2.5 Gbit/s
212
5 Gbit/s
212
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 CYJV7.E302521
23
CSA-C22.2 No. 182.3 CYJV8.E302521
60
CSA-C22.2 No. 182.3 ECBT8.E102079
46
CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
5
UL 1863 DUXR2.E470046
5
UL 1977 ECBT2.E102079
46
UL 2238 CYJV.E302521
23
UL 2238 CYJV2.E302521
60
Identification
Select a value
Reset filter
INOX
4
M12-L
29
M12-S
6
Power
55
PushPull
113
Screw
2
Slim Design
71
Standard
6
Element
Select a value
Reset filter
Cable assemblies
1130
Cable connector
206
Connector insert
2
Empty housing
1
Panel feed through
25
Specification
Select a value
Reset filter
Angled
41
Deviating contact configuration
4
Outer PushPull
34
Pre-assembled on both sides
669
Pre-assembled on one side
461
Straight
143
for rear mounting
25
with conduit
4
Type of accessory
Select a value
Reset filter
Adapter
5
Crimp flange set
13
Gender changer
6
Housing
4
Panel feed through
1
Panel mounting parts
1
Protection cover
7
Seal
6
Set of seals
3
T-splitter
4
Termination resistor
2
Y-distributor
4
Description of the accessory
Select a value
Reset filter
Panel feed through
10
Shielded
3
Unshielded
4
for female inserts
4
for front mounting
2
for male inserts
3
for rear mounting
2
with cable clip
2
with loop
4
further contacts
Select a value
Reset filter
+ shielding
1
Number of cores
Select a value
Reset filter
from
2
3
4
5
8
12
to
2
3
4
5
8
12
2
80
3
21
4
554
5
99
8
309
12
62
Core structure
Select a value
Reset filter
12x 0.14 mm²
62
2x AWG 22
58
2x AWG 24
38
3x 0.34 mm²
21
4x 0.25 mm²
11
4x 0.34 mm²
42
4x 1.5 mm²
24
4x 2 Twisted Pair
46
4x 2x AWG 24/7
27
4x 2x AWG 26/7
134
4x AWG 22/7
469
4x AWG20 + 1x 4x AWG26
12
5x 0.25 mm²
2
5x 0.34 mm²
28
5x 1.5 mm²
51
5x 2.5 mm²
14
8x 0.25 mm²
50
8x AWG 24/7
27
8x AWG 26/7
18
Cable diameter
Select a value
Reset filter
2.9 ... 4 mm
1
4 ... 5.1 mm
1
4.5 ... 8.8 mm
2
4.7 ... 6 mm
1
5.5 ... 7.2 mm
1
5.7 ... 8.8 mm
1
6 ... 8 mm
1
6 ... 9 mm
1
Cable diameter
Select a value
Reset filter
2.9 ... 5.1 mm
8
4.1 mm ± 0.2 mm
21
4.4 mm ± 0.2 mm
21
4.5 ... 5.5 mm
1
4.5 ... 8.3 mm
1
4.5 ... 8.8 mm
29
4.7 mm ± 0.2 mm
21
4 ... 5.1 mm
2
4 ... 8 mm
24
5.1 ... 10.1 mm
4
5.3 mm ± 0.2 mm
21
5.7 ... 8.8 mm
56
5.8 ... 13.5 mm
6
5 ... 10.5 mm
2
5 ... 9.5 mm
7
6.5 mm ± 0.2 mm
41
6.6 mm ± 0.2 mm
132
6.6 mm ± 0.3 mm
20
6.6 ... 11.6 mm
14
6.7 mm ± 0.3 mm
84
6 ... 8 mm
8
7.2 mm
24
7 ... 8.8 mm
4
8.1 mm
30
8.1 mm ± 0.3 mm
27
8.2 mm
24
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.1 m
1.2 m
1.3 m
1.4 m
1.5 m
1.6 m
1.8 m
2 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
4 m
4.1 m
4.5 m
5 m
5.5 m
6 m
6.5 m
6.8 m
7 m
7.2 m
7.5 m
8 m
8.1 m
8.5 m
9 m
9.5 m
10 m
11 m
12 m
12.5 m
13 m
14 m
15 m
16 m
17 m
18 m
18.5 m
19 m
20 m
21 m
22 m
23 m
24 m
25 m
26 m
27 m
28 m
29 m
30 m
32 m
34 m
35 m
36 m
39 m
40 m
45 m
50 m
60 m
70 m
80 m
90 m
100 m
to
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.1 m
1.2 m
1.3 m
1.4 m
1.5 m
1.6 m
1.8 m
2 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
4 m
4.1 m
4.5 m
5 m
5.5 m
6 m
6.5 m
6.8 m
7 m
7.2 m
7.5 m
8 m
8.1 m
8.5 m
9 m
9.5 m
10 m
11 m
12 m
12.5 m
13 m
14 m
15 m
16 m
17 m
18 m
18.5 m
19 m
20 m
21 m
22 m
23 m
24 m
25 m
26 m
27 m
28 m
29 m
30 m
32 m
34 m
35 m
36 m
39 m
40 m
45 m
50 m
60 m
70 m
80 m
90 m
100 m
0.2 m
5
0.3 m
8
0.4 m
6
0.5 m
94
0.6 m
5
0.7 m
4
0.8 m
2
0.9 m
1
1 m
130
1.1 m
2
1.2 m
1
1.3 m
2
1.4 m
3
1.5 m
110
1.6 m
2
1.8 m
1
2 m
107
2.5 m
9
2.8 m
1
3 m
47
3.5 m
5
3.6 m
1
4 m
12
4.1 m
1
4.5 m
3
5 m
130
5.5 m
2
6 m
11
6.5 m
1
6.8 m
1
7 m
14
7.2 m
1
7.5 m
83
8 m
8
8.1 m
1
8.5 m
1
9 m
5
9.5 m
1
10 m
125
11 m
3
12 m
10
12.5 m
1
13 m
6
14 m
4
15 m
37
16 m
2
17 m
2
18 m
5
18.5 m
1
19 m
2
20 m
36
21 m
2
22 m
2
23 m
2
24 m
1
25 m
17
26 m
2
27 m
1
28 m
2
29 m
1
30 m
12
32 m
1
34 m
1
35 m
7
36 m
1
39 m
1
40 m
9
45 m
1
50 m
4
60 m
1
70 m
3
80 m
1
90 m
2
100 m
1
Material (cable)
Select a value
Reset filter
Elastomer
111
PE
20
PUR (polyurethane)
588
PVC
333
Polyolefin copolymer
78
Material (accessories)
Select a value
Reset filter
Metal
4
Thermoplastic
13
Details
Select a value
Reset filter
This item requires additional a termination block. Please select these under “Matching Products”.
6
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP54
2
IP65
7
IP65 / IP67
5
IP65 / IP67 mated condition
380
IP65 mated condition
3
IP67
10
IP67 mated condition
30
Unfortunately, no results were found for your search query
1,431 products
(of 1,431)
1/48
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Coding-descending
Number of contacts-descending
Termination method-descending
Cable connector
M12 Crimp Slim Design 4pol D-coded male
Article. No: 21 03 881 1405
Straight
Male
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector Harax M12 L4 M D-code
Article. No: 21 03 281 1405
Straight
Male
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
har-speed M12Crimp SlimDesign x-coded
Article. No: 21 03 881 1805
Straight
Male
X-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.08 ... 0.25 mm²
Rated current: 0.5 A
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector with Harax M 1 2/ 4-p
Article. No: 21 03 111 1405
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M12 slim female crimp 4/5 pol A cod
Article. No: 21 03 821 2505
Straight
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 5, 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
PFT Slim design female D-coded
Article. No: 21 03 881 2425
for rear mounting
Female
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M12 slim angled male D-cod 4-pol
Article. No: 21 03 881 3405
Angled
Male
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M12 Crimp Slim Design 5pol A-coded male
Article. No: 21 03 821 1505
Straight
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4, 5
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
M12 crimp SD D-cod 4-pol female
Article. No: 21 03 881 2405
Straight
Female
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M12-S female 4-pole
Article. No: 21 03 111 2405
Straight
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M12 Crimp Slim Design 8pol A-coded male
Article. No: 21 03 821 1805
Straight
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.13 ... 0.33 mm²
Rated current: 2 A
Add to Wishlist
Remove from wishlist
Cable connector
preLink M12 plug D-coded 4-pole Cat.5
Article. No: 20 82 005 0001
Straight
Male
D-coding
preLink
®
IDC insulation displacement termination
Contacts: 4
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Screw mounted housing
Zinc die-cast
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 PFT Slim Design Female, X coded
Article. No: 21 03 881 2825
for rear mounting
Female
X-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.08 ... 0.25 mm²
Rated current: 0.5 A
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, MA AWG 20-24 crimp cont
Article. No: 09 67 000 8576
Male
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Cable connector
M12-L shielded female 4-pole D-coded
Article. No: 21 03 281 2405
Straight
Female
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M12 PushPull 4-pole D-coded male
Article. No: 21 03 881 1430
Straight, Outer PushPull
Male
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, MA AWG 22-26 crimp cont
Article. No: 09 67 000 5576
Male
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Cable connector
M12-L shielded male 4-pole D-coded
Article. No: 21 03 282 1405
Straight
Male
D-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.34 ... 0.75 mm²
Add to Wishlist
Remove from wishlist
Gender changer
M12 D-Coded gender changer
Article. No: 21 03 381 6401
Panel feed through
Zinc die-cast
Add to Wishlist
Remove from wishlist
Cable connector
preLink M12 plug X-coded 8-pole Cat.6A
Article. No: 20 82 005 0002
Straight
Male
X-coding
preLink
®
IDC insulation displacement termination
Contacts: 8
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Screw mounted housing
Zinc die-cast
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-4P-DCOD-M-STR-SHLD
Article. No: 21 03 389 1402
Straight
Male
D-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector, Panel feed through
M12 SD PFT Male D cod 4 pol
Article. No: 21 03 881 1426
for rear mounting
Male
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, FE AWG 20-24 crimp cont
Article. No: 09 67 000 8476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Cable connector
M12 slim angled male X-cod 8-pol
Article. No: 21 03 881 3805
Angled
Male
X-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 8
Conductor cross-section: 0.08 ... 0.25 mm²
Rated current: 0.5 A
Add to Wishlist
Remove from wishlist
Screw mounted housing
preLink M12 housing empty
Article. No: 20 82 000 1210
Screw locking
Material (hood/housing): Zinc die-cast
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, FE AWG 22-26 crimp cont
Article. No: 09 67 000 5476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Cable connector
M12-Screw-4P-ACOD-F-STR
Article. No: 21 03 319 2401
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 1.5 mm² max.
Add to Wishlist
Remove from wishlist
Cable connector
M12 slim angled female A-cod 5-pol
Article. No: 21 03 821 4505
Angled
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 5, 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Add to Wishlist
Remove from wishlist
Connectors
preLink M12 plug-in module 4-pole Cat.5
Article. No: 20 82 005 1214
preLink
®
IDC insulation displacement termination
Male
Zinc die-cast, nickel-plated
Contacts: 4
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Add to Wishlist
Remove from wishlist
Gender changer
har-speed M12 gender changer
Article. No: 21 03 381 6815
Panel feed through
Female
Zinc die-cast
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
48
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Coding - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 1,431 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends