M12 Power Fem PWR/PE Cont. Crimp 1,5mm²

Image is for illustration purposes only. Please refer to product description.

M12 Power Fem PWR/PE Cont. Crimp 1,5mm²

Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16

Part number:  21 01 100 9933

  • Category Contacts
  • Series Circular connectors M12
  • Identification Power
  • Type of contact Crimp contact
  • Description of the contact 23.2 mm length
  • Gender Female
  • Manufacturing process Turned contacts
  • Conductor cross-section 1.5 mm²
  • Conductor cross-section AWG 16
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • PROFINET Yes
  • Packaging size 50
  • Net weight 0.76 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • eCl@ss 27440204 Contact for industrial connectors

Topics & Trends