Matching Products
Matching Products NEW
Combinables
2
Tools
4
Part number: 21 01 100 9021
Female contact crimp Pack d0,6 AWG23-26
Female contact crimp Pack d0,6 AWG23-26

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Female
Copper alloy
Au over Ni Mating side
Conductor cross-section: 0.13 ... 0.25 mm²
AWG 26 ... AWG 23
Notes
Compare
Part number: 21 01 100 9021
Female contact crimp Pack d0,6 AWG23-26
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
4
Product Details
Identification
  • Category Contacts
  • Series har-speed
  • Type of contact Crimp contact
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 0.13 ... 0.25 mm²
  • Conductor cross-section AWG 26 ... AWG 23
  • Performance level 1
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.1 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140229532
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Modular®
HARTING Selection Guide - Han® 1A Connectors
HARTING News 2020
HARTING Circular Connectors
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare