Matching Products
Matching Products NEW
Combinables
2
Tools
4
Part number: 21 01 100 9019
Har-speed M12 malecont. Crimp AWG 23-26
Har-speed M12 malecont. Crimp AWG 23-26

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Male
Copper alloy
Au over Ni Mating side
Conductor cross-section: 0.13 ... 0.25 mm²
AWG 26 ... AWG 23
Notes
Compare
Part number: 21 01 100 9019
Har-speed M12 malecont. Crimp AWG 23-26
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
4
Product Details
Identification
  • Category Contacts
  • Series har-speed
  • Type of contact Crimp contact
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 0.13 ... 0.25 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 23
  • Performance level 1
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.06 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140136717
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Selection Guide - Han® 1A Connectors
HARTING Device Connectivity
Chapter Han-Modular®
HARTING News 2020
HARTING Circular Connectors
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare