Matching Products
Matching Products NEW
Part number: 20 76 030 0300
Ha-VIS GbE SFP Transceiver SM L10
Ha-VIS GbE SFP Transceiver SM L10

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Transceiver
Singlemode
Cable length: 10,000 m
Notes
Compare
Part number: 20 76 030 0300
Ha-VIS GbE SFP Transceiver SM L10
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Ha-VIS SFP
  • Type of accessory Transceiver
  • Description of the accessory Singlemode
  • Type of Ethernet Gigabit Ethernet
Version
  • Cable length 10,000 m
Technical characteristics
  • Data rate ‌ 1.25 Gbit/s
  • Operating temperature -40 ... +85 °C
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
    UL 60950-1 NWGQ2.E308377
    CSA-C22.2 No. 60950-1-07 NWGQ8.E308377
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 24.48 g
  • Country of origin Taiwan
  • European customs tariff number 85367000
  • GTIN 5713140134577
  • ETIM EC001467
  • eCl@ss 27060314 Network adapter
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
EPLAN Data Portal