Ethernet Interfaces
Subcategories
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS SFP
      8
    • Ha-VIS eCon 2000
      49
    • Ha-VIS eCon 3000
      83
    • Ha-VIS eCon 4000
      6
    • Ha-VIS eCon 7000
      3
    • Ha-VIS eCon 9000
      2
    • Han-Modular®
      1
  • Type of Ethernet
    Select a value Reset filter
    • Fast Ethernet
      68
    • Full Gigabit Ethernet
      75
    • Gigabit Ethernet
      9
  • Nominal voltage
    Select a value Reset filter
    • 24 V DC
      103
    • 48 V DC
      125
    • 54 V DC
      39
    • 72 V DC
      1
    • 110 V DC
      1
  • Total number of ports
    Select a value Reset filter
    • 2
      5
    • 3
      4
    • 4
      3
    • 5
      28
    • 6
      23
    • 7
      35
    • 8
      29
    • 9
      2
    • 10
      6
    • 16
      9
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      113
    • -40 ... +85 °C
      8
    • ‌0 ... +55 °C
      31
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 mated condition
      2
    • IP30 mated condition
      134
    • IP40 mated condition
      2
    • IP65 / IP67 mated condition
      3
    • IP65 mated condition
      3
    • IP67 mated condition
      3
152 products (of 152)
1/6
Compare
0
Sort by
Filters
0

Topics & Trends