Fiber
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS SFP
      8
    • Ha-VIS eCon 2000
      16
    • Ha-VIS eCon 3000
      42
  • Type of Ethernet
    Select a value Reset filter
    • Fast Ethernet
      29
    • Full Gigabit Ethernet
      33
    • Gigabit Ethernet
      4
  • Nominal voltage
    Select a value Reset filter
    • 24 V DC
      37
    • 48 V DC
      51
    • 54 V DC
      21
  • Total number of ports
    Select a value Reset filter
    • 2
      3
    • 3
      2
    • 5
      10
    • 6
      11
    • 7
      24
    • 8
      4
    • 9
      2
    • 10
      2
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      58
    • -40 ... +85 °C
      8
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP30 mated condition
      58
66 products (of 66)
1/3
Compare
0
Sort by
Filters
0

Topics & Trends