Matching Products
Matching Products NEW
Combinables
10
Tools
2
Part number: 21 01 100 9962
M12 Power male crimp contact 0,5mm²
M12 Power male crimp contact 0,5mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Male
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 21
Notes
Compare
Part number: 21 01 100 9962
M12 Power male crimp contact 0,5mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
10
Tools
2
Product Details
Identification
  • Category Contacts
  • Series Circular connectors M12
  • Identification Power
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 0.5 mm²
  • Conductor cross-section [AWG] AWG 21
  • Performance level 1
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 50
  • Net weight 0.58 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140229488
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
HARTING News 2020
HARTING Circular Connectors
We care for your feedback.
How do you like our redesigned product page?