myHARTING Login
Konfiguratorer
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Operator interfaces
Interface connectors
Circular connectors
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Interface connectors
D-Sub Subminiature D connectors
...
PCB connectors
Connector Standard
09 55 469 6822 741
Artikel nummer: 09 55 469 6822 741
37p STR MA PL2_pin_4-40 SL_Reel_140 pcs
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kontaktdon
Ytmonteringsteknik (SMT)
Märkström: 5 A
Hane
Storlek: D-Sub 4
Flytkristallpolymer (LCP), Skal: stål, nickelpläterad
Svart
Kontakter: 37
Kopparlegering
Ädelmetall över Ni
Notes
Compare
Artikel nummer: 09 55 469 6822 741
37p STR MA PL2_pin_4-40 SL_Reel_140 pcs
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Straight
Version
Termination method
Reflow soldering termination (SMT)
Gender
Male
Size
D-Sub 4
Connection type
Motherboard to daughtercard
Mezzanine
Number of contacts
37
PCB fixing
With board locks
Locking type
Fixing flange with fitted screw lock 4-40 UNC
Pack contents
140 pieces on reel
Technical characteristics
Contact spacing (termination side)
2.76 mm
Rated current
5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
> 5 x 10
9
Ω
Contact resistance
≤ 25 mΩ
Tightening torque
≤0.4 Nm Locking screw
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 30 s)
Insertion force
≤ 123 N
Withdrawal force
≥ 11 N
≤ 82 N
Performance level
2
acc. to CECC 75301-802
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.6 mm
Installation height
6.35 mm
Hot plugging
No
Moisture Sensitivity Level (MSL)
1 enligt ECA/IPC/JEDEC J-STD-020D
Process Sensitivity Level (PSL)
R0 enligt ECA/IPC/JEDEC J-STD-020D
Material properties
Material (insert)
Flytkristallpolymer (LCP)
Skal: stål, nickelpläterad
Colour (insert)
Svart
Material (contacts)
Kopparlegering
Surface (contacts)
Ädelmetall över Ni
Material flammability class acc. to UL 94
V-0
RoHS
överensstämmelse
ELV status
överensstämmelse
China RoHS
e
REACH Annex XVII substances
Innehåller ej
REACH ANNEX XIV substances
Innehåller ej
REACH SVHC substances
Innehåller ej
California Proposition 65 substances
Innehåller ej
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
1
Net weight
1,950 g
Country of origin
Vietnam
European customs tariff number
85366990
GTIN
5713140070837
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
PDF (Tjeckiska)
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Danska)
PDF (Tyska)
PDF (Engelska)
PDF (Spanska)
PDF (Franska)
PDF (Ungerska)
PDF (Italienska)
PDF (Koreanska)
PDF (Nederländska)
PDF (Japanska)
PDF (Polska)
PDF (Rumänska)
PDF (Ryska)
PDF (Turkiska)
PDF (Svenska)
PDF (Trad. kinesiska)
PDF (Kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
PDF
CGM
DXF
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (Engelska)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Visa uppgifter
Dölja information
Download Settings
Ladda ner
Visa uppgifter
Dölja information
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Visa uppgifter
Dölja information
Ladda ner
Visa uppgifter
Dölja information
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
PCB Multi ECAD Data
Visa uppgifter
Dölja information
Ladda ner
Visa uppgifter
Dölja information
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
Ladda ner
HARTING Device Connectivity - Chapter 05
Ladda ner
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare