Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 99 000 0191
GDS A CRIMPING TOOL FC 1-2-3
GDS A CRIMPING TOOL FC 1-2-3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hand crimping tool
for individual DIN 41612 contacts, for contacts FC 1, FC 2 and FC 3
Conductor cross-section: 0.14 ... 0.25 mm² for FC 1 contacts 0.25 ... 0.56 mm² for FC 2 contacts 0.75 ... 1.5 mm² for FC 3 contacts
Notes
Compare
This product is not orderable anymore. You can use the successor 09990000656.
Part number: 09 99 000 0191
GDS A CRIMPING TOOL FC 1-2-3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Tools
  • Type of tool Hand crimping tool
  • Description of the tool
    for individual DIN 41612 contacts
    for contacts FC 1, FC 2 and FC 3
Version
  • Pack contents Locator is included within the delivery
Technical characteristics
  • Conductor cross-section
    0.14 ... 0.25 mm² for FC 1 contacts
    0.25 ... 0.56 mm² for FC 2 contacts
    0.75 ... 1.5 mm² for FC 3 contacts
Commercial data
  • Packaging size 1
  • Net weight 446 g
  • Country of origin Germany
  • European customs tariff number 82032000
  • GTIN 5713140105843
  • ETIM EC000168
  • eCl@ss 21043811 Crimping pliers
Documentation
Type Sheet

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 30
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare