US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Tools
Crimping
Hand crimping tools
Hand crimping tools
Filters
Type of tool
Select a value
Reset filter
8-indent crimping tool
1
Assembly tool
4
Crimp die
1
Crimping tool
3
Hand crimping tool
38
Locator
1
Service crimping tool
1
Tool insert
1
Description of the tool
Select a value
Reset filter
4 indent crimp in acc. to MIL 22 520/2-01
1
Angled
2
BC
1
BC / FC /
har
-bus
®
64
1
BC /
har
-bus
®
64
1
Crimp die included
1
FC 1
2
FC 2
2
FC 3
2
HARTING UIC 558: 0.75 ... 1 mm²
1
Han D
®
, Han E
®
, DIN 41626, Ferrule, F-SMA, -ST
1
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224)
2
Han D
®
: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227)
2
Han E
®
: 0.14 ... 4 mm²
2
Han E
®
: 0.5 ... 2.5 mm²
1
Han E
®
: 0.5 ... 4 mm²
1
Han-
Yellock
®
: 0.14 ... 4 mm²
2
Han-
Yellock
®
: 0.5 ... 2.5 mm²
1
Han-
Yellock
®
: 0.5 ... 4 mm²
1
Han
®
C: 1.5 ... 4 mm²
3
Han
®
C: 4 ... 10 mm²
1
Han
®
HsB: 1.5 ... 4 mm²
1
SC, F-SMA F-ST
2
Top part
1
acc. to DIN 41626
2
acc. to DIN 46228
2
for 250 bandoliered contacts
3
for 500 bandoliered D-Sub high density contacts
1
for 500 bandoliered contacts
1
for 500 bandoliered standard contacts
1
for D-Sub
1
for FO connector (glass fibre)
1
for FO connector (plastic fibre)
1
for HARTING RJ Industrial
®
Gigalink Cat. 6
A
connectors
1
for HARTING RJ Industrial
®
Gigalink connectors
1
for HARTING RJ Industrial
®
PN Compact connector set
1
for HARTING T1 Industrial contacts (AWG 24 ... AWG 22)
1
for HARTING T1 Industrial contacts (AWG 28 ... AWG 26)
1
for HARTING ix Industrial
®
to assamble the cable strain relief crimping
1
for Han-Fast
®
Lock single contact
4
for M17 contacts
1
for M23 signal contacts
1
for assembly of D-Sub hoods
1
for coaxial contact
2
for contacts FC 1, FC 2 and FC 3
1
for crimp barrel and crimp flange
1
for following 1 mm POF contacts
1
for in-line cable jack variant
1
for individual DIN 41612 contacts
6
for inner contact die
1
for ix Industrial
®
assembly tool
1
for outer ferrule
1
for power contacts
1
for signal contacts
1
for single stamped D-Sub contact
1
for turned male and female contacts
1
for wire end ferrules
4
incl. locator
3
Field of application
Select a value
Reset filter
Recommended for field use
1
Recommended for production lines
4
for individual, turned male and female contacts
2
up to 1,000 crimping operations per year
3
up to 10,000 crimping operations per year
1
up to 3,000 crimping operations per year
1
Unfortunately, no results were found for your search query
50 products
(of 50)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of tool-descending
Description of the tool-descending
Field of application-descending
Service crimping tool
Han CRIMP TOOL WITH LOCATOR
Article. No: 09 99 000 0021
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E
®
: 0.5 ... 2.5 mm², Han-
Yellock
®
: 0.5 ... 2.5 mm²
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Han Hand Crimp Tool
Article. No: 09 99 000 0110
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E
®
: 0.5 ... 4 mm², Han-
Yellock
®
: 0.5 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Crimping tool
Double-Indent Crimping Tool
Article. No: 09 99 000 0888
Han D
®
: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227), Han E
®
: 0.14 ... 4 mm², Han-
Yellock
®
: 0.14 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimping Tool Han C 4/6/10 mm2
Article. No: 09 99 000 0377
Han
®
C: 4 ... 10 mm²
Conductor cross-section: 4 ... 10 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL INN.COAX/SIGNAL C.
Article. No: 09 99 000 0501
for turned male and female contact, 4 indent crimp in acc. to MIL 22 520/2-01
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
basic hand crimp tool BC/FC/har-bus64
Article. No: 09 99 000 0620
for individual DIN 41612 contacts, BC / FC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Hand crimping tool
SUB-D CRIMP TOOL SINGLE CONTACT
Article. No: 09 99 000 0175
for single stamped D-Sub contact
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
D SUB HD SERVICE CRIMP TOOL
Article. No: 09 99 000 0596
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimptool Opening
Article. No: 09 99 000 0647
for crimp barrel and crimp flange
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL POWER CONTACT
Article. No: 09 99 000 0509
for power contacts
Conductor cross-section: 0.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND TOOLS
Article. No: 09 99 000 0169
for 500 bandoliered standard contacts
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
CRIMPING TOOL
Article. No: 09 99 000 0120
for 250 bandoliered contacts, FC 3
Conductor cross-section: 0.5 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Crimping tool
Crimping tool for 1mm POF
Article. No: 20 99 000 1035
for following 1 mm POF contacts, Han D
®
, Han E
®
, DIN 41626, Ferrule, F-SMA, -ST
Add to Wishlist
Remove from wishlist
Hand crimping tool
DIN-Tool Crimptool Coax M
Article. No: 09 99 000 0194
Crimp die included, for coaxial contact, acc. to DIN 41626
Add to Wishlist
Remove from wishlist
Hand crimping tool
GDS A-B/C CRIMPING TOOL ON REEL
Article. No: 09 99 000 0248
for 500 bandoliered contacts, BC /
har
-bus
®
64
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Ferrule Crimp tool 10mm2
Article. No: 09 99 000 0374
for wire end ferrules
Conductor cross-section: 10 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL OUTER COAX CONT.
Article. No: 09 99 000 0503
for coaxial contact, acc. to DIN 41626, for outer ferrule
Add to Wishlist
Remove from wishlist
Crimp die
D-Sub DIE OUTER COAX CONTACT
Article. No: 09 99 000 0508
for D-Sub
Add to Wishlist
Remove from wishlist
Hand crimping tool
DIN-Tool Crimpzange FC2
Article. No: 09 99 000 0119
for 250 bandoliered contacts, FC 2
Conductor cross-section: 0.14 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimping tool Han-Fast Lock 4-10mm²
Article. No: 09 99 000 0831
for Han-Fast
®
Lock single contact, incl. locator
Conductor cross-section: 4 ... 10 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
CRIMPING TOOL FOR POF
Article. No: 20 99 000 1033
for FO connector (plastic fibre), SC, F-SMA F-ST
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimping tool for glass fibre
Article. No: 20 99 000 1031
for FO connector (glass fibre), SC, F-SMA F-ST
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimping tool Han-Fast Lock 1.5/2.5 mm²
Article. No: 09 99 000 0876
Angled, for Han-Fast
®
Lock single contact
Conductor cross-section: 1.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimping Tool Han HsB 1.5/2.5/4 mm²
Article. No: 09 99 000 0986
Han
®
HsB: 1.5 ... 4 mm²
Conductor cross-section: 1.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimping Tool Han-Fast Lock 1.5/2.5mm²
Article. No: 09 99 000 0881
for Han-Fast
®
Lock single contact, incl. locator
Conductor cross-section: 1.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimping tool Han-Fast Lock 4-10mm² angl
Article. No: 09 99 000 0877
Angled, for Han-Fast
®
Lock single contact
Conductor cross-section: 4 ... 10 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL SIGNAL CON.W.P
Article. No: 09 99 000 0505
for signal contacts
Add to Wishlist
Remove from wishlist
Hand crimping tool
D SUB HD CR. TOOL F.500 PCS REEL- CS 20
Article. No: 09 99 000 0597
for 500 bandoliered D-Sub high density contacts
Add to Wishlist
Remove from wishlist
Hand crimping tool
Ferrule crimp tool 16 / 25qmm
Article. No: 09 99 000 0830
for wire end ferrules
Conductor cross-section: 16 ... 25 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Hand crimping tool UIC 558
Article. No: 09 99 000 0967
HARTING UIC 558: 0.75 ... 1 mm²
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of tool - descending
Description of the tool - descending
Field of application - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 50 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends