Matching Products
Matching Products NEW
Part number: 09 07 001 2125 1
har-SAB M12/8/4p PAC 5m PVC
har-SAB M12/8/4p PAC 5m PVC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Distribution boxes
Pre-assembled master cable, With LED green/yellow
Number of contacts: 4
Total number of ports: 8
Notes
Compare
Part number: 09 07 001 2125 1
har-SAB M12/8/4p PAC 5m PVC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Circular connectors M12
  • Element Distribution boxes
  • Specification
    Pre-assembled master cable
    With LED green/yellow
Version
  • Cable length 5 m
  • Core structure 3x 0.75 mm2 + 8x 0.34 mm2
  • Total number of ports 8
  • Number of contacts 4
Technical characteristics
  • Rated current ‌ 9 A
  • Rated voltage
    10 V DC
    30 V DC
  • Limiting temperature -30 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Number of channels per port 1
  • Circuit logic PNP
Material properties
  • Material (cable) PVC
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
  • California Proposition 65 substances Nickel
Specifications and approvals
  • UL / CSA
    UL 2238 CYJV.E500416
    CSA-C22.2 CYJV7.E500416
Commercial data
  • Packaging size 1
  • Net weight 914 g
  • Country of origin China
  • European customs tariff number 85371098
  • GTIN 5713140277243
  • ETIM EC002585
  • eCl@ss 27440108 Passive Sensor-Actuator-Interface (with cable)
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
HARTING Sensor actuator boxes
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare