US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
Mein Account
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
About The Industrial Internet of Things
FlexiMon: Intelligent, Modular, and Adaptive Production
Industrial connectors Han®
Industrial connectors Han® Overview
Connectivity Solutions for Hazardous Locations
UL Listed Cable Assemblies
HARTING Han-Modular®
Board connectors
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
D-Sub PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Magnet systems
Checkout & Vending-Machines
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation
Machinery – Machine tools
Machinery - Plastics
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural Machinery
Medical
Broadcast & Entertainment
Trends
Trends Overview
Trends in Connectivity Playbook
Digitization
Modularization
Miniaturization
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.News
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
HARTING Experts Camp Webinar Series
On-Demand Webinar Series
Solutions for Critical Medical Applications
Webseminar HARTING Experts Camp
Service
Service Overview
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data
Supplier for HARTING
Supplier for HARTING Overview
Ogólne informacje o dostawcy
Download Center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
US Authorized Distributors
Customer information - Terms and Conditions
Engineering data
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Corporate Technology Services
Global Integrated Management System
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
Germany (English)
Product-Finder
(251 Products)
Product-Finder
251 of 251 Products filtered
Series
Circular connectors M12
214
Circular connectors M8
1
preLink
®
2
Identification
M12-L
6
Magnetics
18
Power
28
PushPull
44
Slim Design
8
Element
PCB adapter
127
Panel feed through
61
Distribution boxes
35
Cable connector
18
Specification
Angled
30
EtherRail cable (4x 2x AWG 24/7)
4
Industrial Ethernet cable (4x 2x AWG 26/7)
4
Master cable M23, 12-pin
5
Master cable M23, 19-pin
2
Power over Ethernet (PoE+)
12
Pre-assembled on one side
8
Pre-assembled termination shell
24
Straight
97
Termination shell
4
With conductors
35
for front mounting
53
for rear mounting
86
incl. housing
49
with integrated transformer
18
Description of hood/housing
Long version
3
With fixing hole
7
Type of accessory
Cap
7
Gender changer
6
Housing
13
Lock nut
1
hexagonal nut
1
Description of the accessory
4-pin
2
4-pin or 8-pin
2
Cat. 5
2
Cat. 6
A
2
D-coding
3
D-coding / X-coding
1
M12 x 1
1
M14 x 1
4
With PushPull
3
X-coding
2
for female inserts
3
for front mounting
8
for male inserts
3
for rear mounting
5
with cable clip
2
with loop
4
Coding
A-coding
64
B-coding
15
D-coding
38
L-coding
28
X-coding
43
Termination method
Reflow soldering termination (THR)
84
Reflow soldering termination (SMT)
38
M12
35
Crimp termination
10
HARAX
®
connection technology
6
Wave soldering termination
5
preLink
®
IDC insulation displacement termination
2
Number of contacts
2
2
3
1
4
109
5
49
8
61
12
1
Rated current
0.5 A
30
0.8 A
12
2 A
18
3 A
6
4 A
91
9 A
35
16 A
28
Transmission characteristics
Cat. 5 Class D up to 100 MHz
44
Cat. 6
A
Class E
A
up to 500 MHz
37
Data rate
1 Gbit/s
7
2.5 Gbit/s
1
5 Gbit/s
1
10 Gbit/s
7
10 Mbit/s
2
100 Mbit/s
8
Conductor cross-section
0.08 ... 0.25 mm²
2
0.13 ... 0.82 mm²
4
0.14 ... 0.34 mm²
4
0.13 ... 0.33 mm²
2
0.14 ... 0.75 mm²
2
0.1 ... 0.12 mm²
2
0.13 mm²
1
0.25 mm²
7
0.22 ... 0.32 mm²
2
0.25 ... 0.34 mm²
2
0.34 mm²
6
0.5 mm²
5
1.5 mm²
8
2.5 mm²
8
Conductor cross-section
AWG 14
8
AWG 16
8
AWG 20
5
AWG 22
6
AWG 24
7
AWG 24 ... AWG 22
4
AWG 26 ... AWG 18
6
AWG 26 ... AWG 22
6
AWG 26
1
AWG 27 ... AWG 26
2
AWG 28 ... AWG 23
2
Gender
Female
144
Male
63
Shielding
Shielded
141
Unshielded
47
Locking type
PushPull
43
Screw locking
156
Core structure
3x 0.75 mm
2
+ 4x 0.34 mm
2
6
3x 0.75 mm
2
+ 8x 0.34 mm
2
6
3x AWG 18 + 16x AWG 22
6
3x AWG 18 + 8x AWG 22
6
4x 2x AWG 24/7
4
4x 2x AWG 26/7
4
Cable diameter
4.5 ... 8.8 mm
6
5 ... 9.5 mm
2
5.7 ... 8.8 mm
8
7 ... 8.8 mm
2
Cable length
0.3 m
2
0.5 m
2
1 m
2
1.5 m
2
2 m
8
5 m
8
10 m
8
Material (cable)
PUR (polyurethane)
12
PVC
12
Total number of ports
4
16
6
2
8
17
UL / CSA
CSA-C22.2 CYJV7.E500416
35
CSA-C22.2 No. 182.3 CYJV8.E302521
21
CSA-C22.2 No. 182.3 ECBT8.E102079
62
CSA-C22.2 No. 182.3 ECBT8.E235076
8
UL 1977 ECBT2.E102079
62
UL 1977 ECBT2.E235076
8
UL 2238 CYJV.E500416
35
UL 2238 CYJV2.E302521
21
Specifications
EN 45545-2 R26: HL1, HL2, HL3
2
IEC 61076-2-101
117
IEC 61076-2-109
43
IEC 61076-2-111
28
M12
Subcategories
PCB connectors
Available in multiple termination techniques
Accessories
Housing
Cap
Screws
Panel feed through
for front and rear wall mounting
Distribution boxes / sensor actuator boxes
Passive sensor actuator boxes
Number of ports: 4, 6 or 8
Termination: pre-assembled cable, pluggable cable, M23
All Products
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/4p PC
09 07 000 0120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/6/4p PC
09 07 000 1120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/4p PC
09 07 000 2120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/5p PC
09 07 000 2220 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/4p PAC 10m PUR
09 07 001 0120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/4p PAC 5m PUR
09 07 001 0120 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/4p PAC 2m PUR
09 07 001 0120 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/4p PAC 10m PVC
09 07 001 0125 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/4p PAC 5m PVC
09 07 001 0125 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/4p PAC 2m PVC
09 07 001 0125 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/5p PAC 10mPUR
09 07 001 0220 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/5p PAC 5m PUR
09 07 001 0220 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/5p PAC 2m PUR
09 07 001 0220 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/4p PAC 10m PUR
09 07 001 2120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/4p PAC 5m PUR
09 07 001 2120 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/4p PAC 2m PUR
09 07 001 2120 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/4p PAC 10m PVC
09 07 001 2125 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/4p PAC 5m PVC
09 07 001 2125 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/4p PAC 2m PVC
09 07 001 2125 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/5p PAC 10m PUR
09 07 001 2220 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/5p PAC 5m PUR
09 07 001 2220 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/5p PAC 2m PUR
09 07 001 2220 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/5p M23/12p
09 07 002 0120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/4p M23/12p RA
09 07 002 0120 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/6/4p M23/12p RA
09 07 002 1120 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/4p M23/12p
09 07 002 2120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/4p M23/12p RA
09 07 002 2120 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/4/5p M23/19p
09 07 003 0220 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M12/8/5p M23/19p
09 07 003 2220 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
preLink M12-D cable jack 4-pole Cat.5
20 82 005 2001
Type sheet
Add to product comparison
Remove from product comparison
Info
Error occurred while adding to shopping cart.
0
Compare products
1
2
3
9
Product Videos
Topics & Trends