US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Circular connectors
...
Device side
M12
PCB connectors
PCB connectors
Available in multiple termination techniques
Filters
Series
Select a value
Reset filter
Circular connectors M12
160
Description of hood/housing
Select a value
Reset filter
Long version
3
With fixing hole
7
Coding
Select a value
Reset filter
A-coding
53
B-coding
9
D-coding
32
K-coding
8
L-coding
12
S-coding
8
X-coding
38
Number of contacts
Select a value
Reset filter
from
4
5
8
12
to
4
5
8
12
4
65
5
41
8
53
12
1
Termination method
Select a value
Reset filter
Reflow soldering termination (SMT)
38
Reflow soldering termination (THR)
112
Wave soldering termination
10
Gender
Select a value
Reset filter
Female
115
Male
45
Locking type
Select a value
Reset filter
Inner PushPull
1
PushPull
44
Screw locking
103
Shielding
Select a value
Reset filter
Shielded
138
Unshielded
21
Rated current
Select a value
Reset filter
from
0.5 A
0.8 A
1.5 A
2 A
3 A
4 A
12 A
16 A
to
0.5 A
0.8 A
1.5 A
2 A
3 A
4 A
12 A
16 A
0.5 A
26
0.8 A
12
1.5 A
1
2 A
15
3 A
6
4 A
72
12 A
16
16 A
12
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
40
Cat. 6
A
Class E
A
up to 500 MHz
18
Data rate
Select a value
Reset filter
1 Gbit/s
38
10 Gbit/s
24
10 Mbit/s
64
100 Mbit/s
64
2.5 Gbit/s
31
5 Gbit/s
24
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 ECBT8.E102079
67
CSA-C22.2 No. 182.3 ECBT8.E235076
8
UL 1977 ECBT2.E102079
67
UL 1977 ECBT2.E235076
8
Identification
Select a value
Reset filter
Magnetics
18
Power
28
PushPull
39
Element
Select a value
Reset filter
PCB adapter
160
Specification
Select a value
Reset filter
Angled
37
Power over Ethernet (PoE+)
12
Straight
123
for front mounting
42
for rear mounting
61
incl. housing
65
with integrated transformer
18
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
11
IP65 / IP67 mated condition
81
IP67 mated condition
19
IP67 screwed condition
4
Unfortunately, no results were found for your search query
160 products
(of 160)
1/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Description of hood/housing-descending
Coding-descending
Number of contacts-descending
Termination method-descending
PCB adapter
M12 panel feed through/PCB angled D-code
Article. No: 21 03 381 4410
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 PCB receptacle female d-coded 4pol.
Article. No: 21 03 381 2418
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feed through PCB angled D-kod.
Article. No: 21 03 381 4412
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feedtrough/PCB straight D-cod.
Article. No: 21 03 381 6410
Straight, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT5 receptacle straight
Article. No: 21 03 381 2807
Straight
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12-PCB-THT-2PC-5P-ACOD-M-ANG-SHLD
Article. No: 21 03 321 3501
Angled, for rear mounting
Wave soldering termination
Rated current: 4 A
Contacts: 5
Copper alloy
Au over Ni Mating side
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article. No: 21 03 381 4440
Angled, for rear mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT6a receptacle straight front
Article. No: 21 03 381 2802
Straight, incl. housing, for front mounting
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT6a Bu gewinkelt VWM
Article. No: 21 03 381 4802
Angled, incl. housing, for front mounting
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 PCB receptacle female a-coded 5pol.
Article. No: 21 03 321 2518
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 5
Copper alloy
Au over Ni Mating side
Coding: A-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT6a Bu gerade
Article. No: 21 03 381 2806
Straight
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
Gerätebuchse M12-D-kod.IP20 Kod.oben
Article. No: 21 03 381 4411
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 PCB female D-coded angled IP20
Article. No: 21 03 381 4434
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
Gerätebuchse M12-A-kod.IP20
Article. No: 21 03 321 6510
Straight, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 5
Copper alloy
Au over Ni Mating side
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT6a Bu gewinkelt
Article. No: 21 03 381 4806
Angled
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feedtrough/PCB angeld D-cod.
Article. No: 21 03 381 4432
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article. No: 21 43 381 4451
Angled, for rear mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feed though/PCB angled D-coded
Article. No: 21 03 381 4430
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 CAT6a Bu gewinkelt HWM
Article. No: 21 03 381 4804
Angled, incl. housing, for rear mounting
Reflow soldering termination (THR)
Rated current: 0.5 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: X-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feedtrough/PCB straight D-cod.
Article. No: 21 03 381 6420
Straight, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
PCB receptacle female L-coded (60 pcs)
Article. No: 21 03 396 2505
Straight
Reflow soldering termination (THR)
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side
Coding: L-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M12-PCB-THT-2PC-5P-ACOD-F-ANG-SHLD
Article. No: 21 03 321 4501
Angled, for rear mounting
Wave soldering termination
Rated current: 4 A
Contacts: 5
Copper alloy
Au over Ni Mating side
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 PCB receptacle male a-coded 8pol.
Article. No: 21 03 321 1818
Straight
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 8
Copper alloy
Au over Ni Mating side
Coding: A-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 PCB female D-coded angled IP20
Article. No: 21 03 381 4435
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
PANEL FEED THROUGH M12-F D-cod. 4 PINS
Article. No: 21 03 371 2415
Straight, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 PCB receptacle male a-coded 4pol.
Article. No: 21 03 321 1418
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: A-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
PCB receptacle male L-coded (60 pcs)
Article. No: 21 03 396 1505
Straight
Reflow soldering termination (THR)
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side
Coding: L-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 PCB female D-coded angled IP67
Article. No: 21 03 381 4436
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
Gerätebuchse M12-D-kod.-IP20 Kod.oben
Article. No: 21 03 381 4413
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
PCB adapter
M12 panel feedtrough/PCB straight A-cod.
Article. No: 21 03 321 1420
Straight, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Description of hood/housing - descending
Coding - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 160 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends