eShop Help
myHARTING Login
Configurators
产品
产品
电子商店新消息
工业用连接器 / Han
®
工业以太网交換机
PCB 连接器
接口连接器
圆形连接器
界面操作器
系统布线
电动汽车充电设备
工具
myHARTING
下载/目录订购
下载/目录订购
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
维修服务
eShop
Circular connectors
...
Device side
M12
Distribution boxes / sensor actuator boxes
Distribution boxes / sensor actuator boxes
Passive sensor actuator boxes
Number of ports: 4, 6 or 8
Termination: pre-assembled cable, pluggable cable, M23
Filters
Core structure
Select a value
Reset filter
3x 0.75 mm
2
+ 4x 0.34 mm
2
6
3x 0.75 mm
2
+ 8x 0.34 mm
2
6
3x AWG 18 + 16x AWG 22
12
3x AWG 18 + 8x AWG 22
12
Total number of ports
Select a value
Reset filter
from
4
6
8
to
4
6
8
4
23
6
2
8
23
Rated voltage
Select a value
Reset filter
10 V DC
48
30 V DC
48
Number of contacts
Select a value
Reset filter
from
4
5
to
4
5
4
20
5
28
Rated current
Select a value
Reset filter
from
9 A
to
9 A
9 A
48
Number of channels per port
Select a value
Reset filter
1
20
2
28
Circuit logic
Select a value
Reset filter
PNP
48
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67
48
Specification
Select a value
Reset filter
Master cable M23, 12 poles
5
Master cable M23, 19 poles
2
Pre-assembled master cable
36
Termination shell
5
With LED green/yellow
36
Element
Select a value
Reset filter
Distribution boxes
48
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
18
PVC
18
Series
Select a value
Reset filter
Circular connectors M12
48
UL / CSA
Select a value
Reset filter
CSA-C22.2 CYJV7.E500416
48
UL 2238 CYJV.E500416
48
Cable length
Select a value
Reset filter
from
2 m
5 m
10 m
to
2 m
5 m
10 m
2 m
12
5 m
12
10 m
12
Limiting temperature
Select a value
Reset filter
-30 ... +85 °C
48
Unfortunately, no results were found for your search query
48 products
(of 48)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Core structure-descending
Total number of ports-descending
Rated voltage-descending
Number of contacts-descending
Rated current-descending
Distribution boxes
har-SAB M12/4/5p PAC 10mPUR
Article. No: 09 07 001 0220 0
Pre-assembled master cable, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p M23/19p
Article. No: 09 07 003 2220 0
Master cable M23, 19 poles, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p PC
Article. No: 09 07 000 2220 0
Termination shell, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p M23/12p
Article. No: 09 07 002 0120 0
Master cable M23, 12 poles, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p PAC 10m PUR
Article. No: 09 07 001 2220 0
Pre-assembled master cable, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/5p PAC 5m PUR
Article. No: 09 07 001 0220 1
Pre-assembled master cable, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/5p PAC 2m PUR
Article. No: 09 07 001 0220 3
Pre-assembled master cable, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p PAC 2m PUR
Article. No: 09 07 001 2220 3
Pre-assembled master cable, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p PAC 5m PUR
Article. No: 09 07 001 2220 1
Pre-assembled master cable, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/4p M23/12p RA
Article. No: 09 07 002 2120 1
Master cable M23, 12 poles, With LED green/yellow
Number of contacts: 4
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p PAC 10m PUR
Article. No: 09 07 001 0120 0
Pre-assembled master cable, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p PAC 5m PVC
Article. No: 09 07 001 2225 1
Pre-assembled master cable, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/4p PAC 5m PVC
Article. No: 09 07 001 2125 1
Pre-assembled master cable, With LED green/yellow
Number of contacts: 4
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/4p PAC 5m PUR
Article. No: 09 07 001 2120 1
Pre-assembled master cable, With LED green/yellow
Number of contacts: 4
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p PAC 2m PUR
Article. No: 09 07 001 0120 3
Pre-assembled master cable, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/5p M23/19p
Article. No: 09 07 003 0220 0
Master cable M23, 19 poles, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/5p PAC 2m PVC
Article. No: 09 07 001 0225 3
Pre-assembled master cable, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p PAC 5m PVC
Article. No: 09 07 001 0125 1
Pre-assembled master cable, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/6/4p M23/12p RA
Article. No: 09 07 002 1120 1
Master cable M23, 12 poles, With LED green/yellow
Number of contacts: 4
Total number of ports: 6
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p PAC 2m PVC
Article. No: 09 07 001 0125 3
Pre-assembled master cable, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p PAC 5m PUR
Article. No: 09 07 001 0120 1
Pre-assembled master cable, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/6/4p PC
Article. No: 09 07 000 1120 0
Termination shell, With LED green/yellow
Number of contacts: 4
Total number of ports: 6
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p M23/12p RA
Article. No: 09 07 002 0120 1
Master cable M23, 12 poles, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p PC
Article. No: 09 07 000 0120 0
Termination shell, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/4p PAC 10m PVC
Article. No: 09 07 001 0125 0
Pre-assembled master cable, With LED green/yellow
Number of contacts: 4
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/5p PAC 10mPVC
Article. No: 09 07 001 0225 0
Pre-assembled master cable, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/4p PAC 2m PUR
Article. No: 09 07 001 2120 3
Pre-assembled master cable, With LED green/yellow
Number of contacts: 4
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/5p PAC 2m PVC
Article. No: 09 07 001 2225 3
Pre-assembled master cable, With LED green/yellow
Number of contacts: 5
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/4/5p PAC 5m PVC
Article. No: 09 07 001 0225 1
Pre-assembled master cable, With LED green/yellow
Number of contacts: 5
Total number of ports: 4
Add to Wishlist
Remove from wishlist
Distribution boxes
har-SAB M12/8/4p PAC 2m PVC
Article. No: 09 07 001 2125 3
Pre-assembled master cable, With LED green/yellow
Number of contacts: 4
Total number of ports: 8
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Core structure - descending
Total number of ports - descending
Rated voltage - descending
Number of contacts - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 48 products
Compare
0
Sort by
Filters
0