US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
Mein Account
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
About The Industrial Internet of Things
FlexiMon: Intelligent, Modular, and Adaptive Production
Industrial connectors Han®
Industrial connectors Han® Overview
Connectivity Solutions for Hazardous Locations
UL Listed Cable Assemblies
HARTING Han-Modular®
Board connectors
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
D-Sub PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Magnet systems
Checkout & Vending-Machines
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation
Machinery – Machine tools
Machinery - Plastics
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural Machinery
Medical
Broadcast & Entertainment
Trends
Trends Overview
Trends in Connectivity Playbook
Digitization
Modularization
Miniaturization
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.News
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
HARTING Experts Camp Webinar Series
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminar HARTING Experts Camp
Service
Service Overview
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data
Supplier for HARTING
Supplier for HARTING Overview
Ogólne informacje o dostawcy
Download Center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
US Authorized Distributors
Customer information - Terms and Conditions
Engineering data
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Corporate Technology Services
Global Integrated Management System
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
Product-Finder
(543 Products)
Product-Finder
543 of 543 Products filtered
Series
Circular connectors 7/8"
4
Circular connectors M12
214
Circular connectors M23
105
Circular connectors M8
28
Han A
®
12
Han D
®
32
Han E
®
31
Han
®
F+B
20
Han
®
Q
5
R 15
10
HARAX
®
19
preLink
®
2
Identification
2/0
1
7/0
2
High Density
2
Hybrid
2
M12-L
6
Magnetics
18
Power
54
PushPull
44
Signal
72
Slim Design
8
Element
PCB adapter
127
Panel feed through
83
Inserts
54
Distribution boxes
51
Cable connector
18
PCB connector
12
Cable assemblies
9
Specification
Angled
33
EtherRail cable (4x 2x AWG 24/7)
4
Industrial Ethernet cable (4x 2x AWG 26/7)
4
Marking in opposite direction
4
Master cable M12, 8-pin
2
Master cable M16, 14-pin
2
Master cable M23, 12-pin
5
Master cable M23, 19-pin
2
Mating face (A)
2
Mating face (B)
2
Power over Ethernet (PoE+)
12
Pre-assembled on both sides
4
Pre-assembled on one side
13
Pre-assembled termination shell
36
Straight
105
Termination shell
4
With conductors
49
With faston blades
2
With solder termination
6
for front mounting
77
for rear mounting
90
incl. housing
49
with integrated transformer
18
Type of hood/housing
Bulkhead mounted housing
24
Panel feed through housing
5
Cover
4
Screw mounted housing
4
Protection cover
2
Description of hood/housing
11 mm
1
13 mm
1
7 mm
1
9 mm
1
Angled
8
EMC version
2
Front mounting
12
Long version
3
Rear mounting
10
Rotatable
3
Straight
9
Thermoplastic
1
With chain (70 mm)
2
With fixing cord
3
With fixing hole
7
With three through holes for fixing screws
4
for bulkhead mounted housings
5
for cable to cable housing
5
Type of accessory
Adapter
1
Cable gland
7
Cap
9
Gender changer
6
Housing
19
Lock nut
9
Snap ring
2
Termination element
2
hexagonal nut
3
Description of the accessory
3-pin
1
4-pin
3
4-pin or 8-pin
2
Cat. 5
2
Cat. 6
A
2
D-coding
3
D-coding / X-coding
1
M10 x 1
2
M12 x 1
1
M14 x 1
4
M16x1.5
2
M8 x 0.5
1
Metal
1
Pg 9
1
Screw cap, splice ring, seal
2
Spare part
2
Thermoplastic
2
With PushPull
3
X-coding
2
for female inserts
4
for front mounting
12
for male inserts
4
for rear mounting
7
with cable clip
2
with loop
6
Type of tool
Crimping tool
2
Locator
1
Description of the tool
for 0.6 mm data contacts
1
for M23 power contacts
1
for M23 signal contacts
2
for crimping tool 09 99 000 0890
1
Coding
A-coding
69
B-coding
15
D-coding
47
L-coding
28
P-coding
3
X-coding
43
Termination method
Reflow soldering termination (THR)
90
Crimp termination
52
Reflow soldering termination (SMT)
38
M12
35
HARAX
®
connection technology
19
M8
16
Solder termination
16
PCB solder termination
12
Wave soldering termination
11
Han-Quick Lock
®
termination
8
Screw termination
4
preLink
®
IDC insulation displacement termination
2
Axial screw termination
1
Number of contacts
2
7
3
25
4
141
5
49
6
8
7
14
8
69
9
10
12
28
17
6
19
6
21
2
further contacts
PE contact
14
Rated current
0.5 A
30
0.8 A
12
1 A
1
1.5 A
2
2 A
18
3 A
9
4 A
103
6 A
15
6.5 A
2
8 A
20
9 A
35
10 A
26
16 A
41
20 A
12
28 A
2
40 A
1
Transmission characteristics
Cat. 5 Class D up to 100 MHz
58
Cat. 6
A
Class E
A
up to 500 MHz
37
Data rate
1 Gbit/s
7
2.5 Gbit/s
1
5 Gbit/s
1
10 Gbit/s
7
10 Mbit/s
2
100 Mbit/s
8
Operating current
≤ 2 A
2
≤ 8 A
6
≤ 10 A
33
≤ 16 A
31
≤ 20 A
2
≤ 28 A
4
Conductor cross-section
0.08 ... 1.5 mm²
12
0.08 ... 0.25 mm²
2
0.08 ... 0.34 mm²
2
0.08 ... 0.56 mm²
2
0.08 ... 4 mm²
2
0.09 ... 0.56 mm²
2
0.08 ... 2.5 mm²
1
0.14 ... 4 mm²
13
0.14 ... 0.37 mm²
12
0.14 ... 2.5 mm²
6
0.13 ... 0.82 mm²
4
0.14 ... 0.34 mm²
4
0.14 ... 1 mm²
4
0.13 ... 0.33 mm²
2
0.14 mm²
2
0.14 ... 0.75 mm²
2
0.1 ... 0.12 mm²
2
0.13 mm²
1
0.14 ... 0.56 mm²
1
0.25 mm²
10
0.25 ... 1.5 mm²
4
0.22 ... 0.32 mm²
2
0.25 ... 0.34 mm²
2
0.34 mm²
6
0.34 ... 1 mm²
1
0.5 mm²
13
0.5 ... 2.5 mm²
4
0.56 ... 1 mm²
1
0.75 ... 1.5 mm²
19
0.75 mm²
8
0.75 ... 2.5 mm²
8
1 mm²
12
1 mm² max.
12
1.5 mm²
16
2.5 mm²
16
2.5 mm² max.
4
2.5 ... 4 mm²
2
2.5 ... 6 mm²
1
3 mm²
2
4 mm²
4
5.5 mm²
1
Conductor cross-section
AWG 12
6
AWG 14
16
AWG 16
16
AWG 18
20
AWG 18 ... AWG 16
13
AWG 19 ... AWG 14
2
AWG 19 ... AWG 16
2
AWG 20
13
AWG 20 ... AWG 17
1
AWG 22
6
AWG 22 ... AWG 17
1
AWG 24
10
AWG 24 ... AWG 22
4
AWG 26 ... AWG 22
18
AWG 26 ... AWG 18
6
AWG 26
3
AWG 26 ... AWG 17
2
AWG 26 ... AWG 20
1
AWG 27 ... AWG 26
2
AWG 28 ... AWG 20
2
AWG 28 ... AWG 23
2
Gender
Female
250
Male
147
Shielding
Shielded
153
Unshielded
69
Locking type
ComLock rapid locking
18
PushPull
43
Screw locking
204
Number of cores
13
9
Core structure
2x 0.75 mm²
9
2x 1.5 mm²
9
2x 2x AWG 22
9
2x AWG 20 + 8x AWG 24
6
3x 0.75 mm
2
+ 4x 0.34 mm
2
6
3x 0.75 mm
2
+ 8x 0.34 mm
2
6
3x AWG 18 + 16x AWG 22
6
3x AWG 18 + 8x AWG 22
6
4x 2x AWG 24/7
4
4x 2x AWG 26/7
4
5G 2.5 mm²
9
Cable diameter
4.5 ... 8.8 mm
6
5 ... 9.5 mm
2
5.7 ... 8.8 mm
8
6 ... 9 mm
13
7 ... 8.8 mm
2
Cable length
0.3 m
3
0.5 m
3
1 m
2
1.5 m
2
2 m
12
2.5 m
1
5 m
13
7.5 m
2
10 m
15
Material (cable)
PUR (polyurethane)
17
PVC
18
Polyolefin copolymer
7
Total number of ports
4
23
6
4
8
24
UL / CSA
CSA-C22.2 CYJV7.E500416
35
CSA-C22.2 No. 182.3 CYJV8.E302521
21
CSA-C22.2 No. 182.3 ECBT8.E102079
75
CSA-C22.2 No. 182.3 ECBT8.E235076
33
CSA-C22.2 No. 182.3 PVVA8.E318390
1
UL 1977 ECBT2.E102079
77
UL 1977 ECBT2.E235076
114
UL 2237 PVVA2.E318390
3
UL 2238 CYJV.E500416
35
UL 2238 CYJV2.E302521
21
Specifications
EN 175301-801
4
EN 45545-2 R26: HL1, HL2, HL3
2
EN 60664-1
99
IEC 61076-2-101
117
IEC 61076-2-104
5
IEC 61076-2-109
43
IEC 61076-2-111
28
IEC 61076-2-114
12
IEC 61984
99
Device side
Subcategories
M8
for sensor and actuator applications
M12
All-purpose use for data, signal and power
Available in multiple termination techniques
With PushPull or screw termination
Data transmission up to 10 Gbit/s
R 15
Compact circular connector
Thermoplastic or metal hoods/housings
IP65
M23
Good EMC characteristics
Data
Signal
Power
7/8"
Power applications
HARAX
®
panel feed through
M20
Pg 13.5
With faston blades
Solder termination
With conductors
Han
®
F+B Connector for food+beverage industry
"Easy-to-Clean" design
Certified by Ecolab
Suitable for a lot of inserts size 3 A
High degree of protection IP69 / IPX9K
All Products
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/4p PC
09 07 000 0120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/6/4p PC
09 07 000 1120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/8/4p PC
09 07 000 2120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/8/5p PC
09 07 000 2220 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M8/4/4p PAC 10m PVC
09 07 001 0115 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M8/4/4p PAC 5m PVC
09 07 001 0115 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M8/4/4p PAC 2m PVC
09 07 001 0115 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/4p PAC 10m PUR
09 07 001 0120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/4p PAC 5m PUR
09 07 001 0120 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/4p PAC 2m PUR
09 07 001 0120 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/4p PAC 10m PVC
09 07 001 0125 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/4p PAC 5m PVC
09 07 001 0125 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/4p PAC 2m PVC
09 07 001 0125 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/5p PAC 10mPUR
09 07 001 0220 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/5p PAC 5m PUR
09 07 001 0220 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/5p PAC 2m PUR
09 07 001 0220 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M8/8/3p PAC 10m PUR
09 07 001 2010 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M8/8/3p PAC 5m PUR
09 07 001 2010 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M8/8/3p PAC 2m PUR
09 07 001 2010 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/8/4p PAC 10m PUR
09 07 001 2120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/8/4p PAC 5m PUR
09 07 001 2120 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/8/4p PAC 2m PUR
09 07 001 2120 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/8/4p PAC 10m PVC
09 07 001 2125 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/8/4p PAC 5m PVC
09 07 001 2125 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/8/4p PAC 2m PVC
09 07 001 2125 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/8/5p PAC 10m PUR
09 07 001 2220 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/8/5p PAC 5m PUR
09 07 001 2220 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/8/5p PAC 2m PUR
09 07 001 2220 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/5p M23/12p
09 07 002 0120 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Circular connectors
har-SAB M12/4/4p M23/12p RA
09 07 002 0120 1
Type sheet
Add to product comparison
Remove from product comparison
Info
Error occurred while adding to shopping cart.
0
Compare products
1
2
3
19
Product Videos
Topics & Trends