US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Circular connectors
Device side
HARTING UIC
HARTING UIC
Robust interfaces for inter-car jumpers according to UIC 558
High flexibility due to compatibility according to UIC 558 standard
Compliance relevant railway standards: IEC 61372 (Kategorie 2), IEC 45545 (Klasse: HL3/R23), UL-94-V-0
Subcategories
Connector sets
Hoods/Housings
Inserts
Contacts
Connector sets
Hoods/Housings
Inserts
Contacts
Filters
Series
Select a value
Reset filter
HARTING UIC
32
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
6
Description of hood/housing
Select a value
Reset filter
With metal cover
6
Number of contacts
Select a value
Reset filter
from
6
8
13
16
18
22
24
to
6
8
13
16
18
22
24
6
1
8
2
13
5
16
2
18
5
22
5
24
3
Termination method
Select a value
Reset filter
Crimp termination
20
Gender
Select a value
Reset filter
Female
25
Male
1
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.21 mm²
2
0.08 ... 0.21 mm² Data
1
0.09 ... 0.52 mm²
1
0.14 ... 4 mm² Signal
1
0.75 ... 1 mm²
15
1 mm² Signal
3
1.5 ... 10 mm² Power
1
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 16 ... AWG 8 Power
1
AWG 18
3
AWG 18 ... AWG 17
12
AWG 18 Signal
3
AWG 24 ... AWG 28 Data
2
AWG 26 ... AWG 12 Signal
1
AWG 28 ... AWG 24
2
Data
1
Rated current
Select a value
Reset filter
from
1 A
10 A
≤ 10 A
to
1 A
10 A
≤ 10 A
1 A
2
10 A
12
≤ 10 A
3
Transmission characteristics
Select a value
Reset filter
Cat. 7
A
Class F
A
up to 1,000 MHz
3
Cat. 8 Class II up to 2000 MHz
3
Data rate
Select a value
Reset filter
1 Gbit/s
3
10 Gbit/s
3
10 Mbit/s
3
100 Mbit/s
3
2.5 Gbit/s
3
25 Gbit/s
3
5 Gbit/s
3
Identification
Select a value
Reset filter
Power70
1
UIC 558
21
UIC IT
10
Element
Select a value
Reset filter
Connector sets
20
Specification
Select a value
Reset filter
Dummy kit
6
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP64 unmated condition
1
IP67 / IP69
9
IP67 / IP69 mated condition
1
IP67 unmated condition & cover closed
12
IP69 / IPX9K acc. to ISO 20653 mated condition
16
Unfortunately, no results were found for your search query
32 products
(of 32)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Description of hood/housing-descending
Number of contacts-descending
Termination method-descending
Bulkhead mounted housing
UIC558-HBM/CM-13PIN
Article. No: 09 58 001 0301
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-18PIN
Article. No: 09 58 001 0302
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UIC558-HBM/CM-22PIN
Article. No: 09 58 001 0303
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 7035 (light grey)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UICIT_WMRF 8
Article. No: 09 58 001 0311
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 6005 (moos green)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UICIT_WMRF 8/8
Article. No: 09 58 001 0312
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 2004 (pure orange)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
UICIT_WMRF 8/16
Article. No: 09 58 001 0313
With metal cover
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 1003 (signal yellow)
Material (seal): Silicone
Add to Wishlist
Remove from wishlist
Inserts
UIC558 13PIN-FI-CRT
Article. No: 09 58 013 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 13
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558 18PIN-FI-CRT
Article. No: 09 58 018 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 18
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Inserts
UIC558 22PIN-FI-CRT
Article. No: 09 58 022 3101
Crimp termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Contacts: 22
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75 mm²/ 18 AWG-AU
Article. No: 09 58 000 6405
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75 mm²/ 18 AWG-NI
Article. No: 09 58 000 6605
Rated current: ≤10 A
Female
Copper alloy
Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
UIC558-FC-CRT-0.75-1.0 mm²/18 AWG-AG
Article. No: 09 58 000 6205
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.75 ... 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Connector sets
UICIT_PL_8/16_KIT
Article. No: 19 58 024 1031
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 24
Copper alloy Gold plated
Conductor cross-section: 0.08 ... 0.21 mm² Data 1 mm² Signal
Polyamide (PA), Fibre-glass reinforced
Add to Wishlist
Remove from wishlist
Connector sets
UIC-POWER70-SOCKET KIT-MC-AG
Article. No: 09 58 006 0023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 6
Copper alloy
Conductor cross-section: 0.14 ... 4 mm² Signal 1.5 ... 10 mm² Power
Aluminium die-cast, Corrosion resistant
Add to Wishlist
Remove from wishlist
Connector sets
UICIT_WMRF 8_KIT
Article. No: 09 58 008 1032
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 8
Copper alloy Gold plated
Conductor cross-section: 0.08 ... 0.21 mm²
Rated current: 1 A
Add to Wishlist
Remove from wishlist
Connector sets
UICIT_WMRF 8_DUMMY KIT
Article. No: 09 58 008 1033
Dummy kit
Female
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP67 / IP69
Add to Wishlist
Remove from wishlist
Connector sets
UICIT_WMRF 8/8_DUMMY KIT
Article. No: 09 58 016 1033
Dummy kit
Female
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP67 / IP69
Add to Wishlist
Remove from wishlist
Connector sets
UICIT_WMRF 8/8_KIT
Article. No: 09 58 016 1032
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 16
Copper alloy Gold plated
Conductor cross-section: 0.08 ... 0.21 mm²
Rated current: 1 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET KIT-FC-AG
Article. No: 09 58 013 1023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET KIT-FC-NI
Article. No: 09 58 013 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET KIT-FC-AU
Article. No: 09 58 013 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET DUMMY KIT
Article. No: 09 58 013 1014
Dummy kit
Female
Crimp termination
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed
Add to Wishlist
Remove from wishlist
Connector sets
UICIT_WMRF 8/16_KIT
Article. No: 09 58 024 1032
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 24
Copper alloy Gold plated
Conductor cross-section: 0.09 ... 0.52 mm² 1 mm² Signal
Aluminium die-cast, Corrosion resistant
Add to Wishlist
Remove from wishlist
Connector sets
UICIT_WMRF 8/16_DUMMY KIT
Article. No: 09 58 024 1033
Dummy kit
Female
Polyamide (PA)
Black
Conductor cross-section: 1 mm² Signal
Aluminium die-cast, Corrosion resistant
Degree of protection: IP67 / IP69
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET KIT-FC-AG
Article. No: 09 58 022 1023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET KIT-FC-NI
Article. No: 09 58 022 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET KIT-FC-AU
Article. No: 09 58 022 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET DUMMY KIT
Article. No: 09 58 022 1014
Dummy kit
Female
Crimp termination
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-AG
Article. No: 09 58 018 1023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-AU
Article. No: 09 58 018 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Description of hood/housing - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 32 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends