Size 15
  • Compact connection for asynchronous and three-phase motors
Subcategories
Filters
  • Series
    Select a value Reset filter
    • Circular connectors Size 15
      4
  • Number of contacts
    Select a value Reset filter
    • 5
      4
  • Gender
    Select a value Reset filter
    • Female
      2
    • Male
      2
  • Locking type
    Select a value Reset filter
    • Quick lock, 1/4 Rotation
      4
  • Conductor cross-section
    Select a value Reset filter
    • 2.5 mm²
      4
  • Conductor cross-section
    Select a value Reset filter
    • AWG 14
      4
Compare
0
Sort by
Filters
0

Topics & Trends