myHARTING Login
Konfiguratory
Prodotti
Prodotti
Novità eShop
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Operator interfaces
Interface connectors
Circular connectors
System cabling
Charging equipment for Electromobility
Utensili
myHARTING
Downloads / ordine catalogo
Downloads / ordine catalogo
Pobieranie katalogów
Pobierz dane ePLAN
Pobierz dane Zuken E3series
HARTING na YouTube
Product Data Manager (only eng.)
Repairservice
Dodaj do listy życzeń
Usunięcie z listy życzeń
Matching Products
Matching Products
NEW
Combinables
4
Accessories
9
Dane niedostępne
eShop
Interface connectors
D-Sub Subminiature D connectors
...
PCB connectors
Connector Standard
09 65 166 7812
Numer Katalogowy: 09 65 166 7812
DSUB SV MA SSDP ANG73-254 09PPL3GC4-40HT
Obraz tylko poglądowy. Szczegóły w opisie produktu.
Properties Overview
Złącze
Lutowanie rozpływowe (THR)
Prąd znamionowy: 6.5 A
Męski
Rozmiar: D-Sub 1
Żywica termoplastyczna, wypełnione włókno szklane (PCT), Muszla: mosiądz, niklowany
Szary
Kontakty: 9
Stop miedzi
Metal szlachetny na Ni
Notatki
Compare
This product is not orderable anymore.
You can use the successor
.
Numer Katalogowy: 09 65 166 7812
DSUB SV MA SSDP ANG73-254 09PPL3GC4-40HT
Notatki
Compare
All functionalities, price and availability after
sign in
.
Dodaj do listy życzeń
Usunięcie z listy życzeń
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
4
Accessories
9
Dane niedostępne
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Szczegóły Produktu
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Angled
Version
Termination method
Reflow soldering termination (THR)
Gender
Male
Size
D-Sub 1
Connection type
Motherboard to daughtercard
Number of contacts
9
Termination length
2.9 mm
Locking type
Fixing flange with thread 4-40 UNC
Technical characteristics
Distance between rows
2.54 mm
Contact spacing (termination side)
2.74 mm
Rated current
6.5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0.6 Nm Female screw lock
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
Insertion force
≤ 30 N
Withdrawal force
≥ 3.3 N
≤ 20 N
Performance level
3
Mating cycles
≥ 50
Test voltage U
r.m.s.
1 kV
Isolation group
II (400 ≤ CTI < 600)
PCB thickness
≥1.6 mm
Installation height
7.3 mm
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PCT)
Shell: steel, nickel plated
Colour (insert)
Grey
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
DIN 41652
Commercial data
Packaging size
1
Net weight
7.75 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140077423
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
Download Package
Documentation
Data Sheet
Pokaż Informacje
Ukryj informacje
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Niemiecki)
PDF (Czeski)
PDF (Węgierski)
PDF (Francuski)
PDF (Włoski)
PDF (Angielski)
PDF (holenderski)
PDF (Koreański)
PDF (Japoński)
PDF (Polski)
PDF (rumuński)
PDF (Rosyjski)
PDF (szwedzki)
PDF (turecki)
PDF (chiński (trad.))
PDF (Chiński uproszczony)
Ściągnij
Pokaż Informacje
Ukryj informacje
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Pokaż Informacje
Ukryj informacje
Download Settings
PDF
PDF
DXF
DXF
Ściągnij
Pokaż Informacje
Ukryj informacje
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Pokaż Informacje
Ukryj informacje
Download Settings
PDF (Angielski)
Ściągnij
Pokaż Informacje
Ukryj informacje
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Pokaż Informacje
Ukryj informacje
Download Settings
IGES
STEP
WRL
Ściągnij
Pokaż Informacje
Ukryj informacje
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
PCB Multi ECAD Data
Pokaż Informacje
Ukryj informacje
Ściągnij
Pokaż Informacje
Ukryj informacje
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (Angielski)
Ściągnij
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Pokaż Informacje
Ukryj informacje
Download Settings
AAS
Ściągnij
Pokaż Informacje
Ukryj informacje
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
Ściągnij
HARTING Device Connectivity - Chapter 05
Ściągnij
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Zamknij
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare