Matching Products
Matching Products NEW
Combinables
3
Spare Part
2
System Cables
50
Part number: 21 03 341 2425
PFT M12 shielded Harax B-cod.Female
PFT M12 shielded Harax B-cod.Female

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector, Panel feed through
for rear mounting
Female
B-coding
HARAX® connection technology
Polyamide (PA)
Contacts: 2
Brass Au over Ni Mating side
Conductor cross-section: 0.25 ... 0.34 mm²
Rated current: ‌4 A
Zinc die-cast
Screw locking
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Part number: 21 03 341 2425
PFT M12 shielded Harax B-cod.Female
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Spare Part
2
System Cables
50
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification M12-L
  • Element
    Cable connector
    Panel feed through
  • Specification for rear mounting
Version
  • Termination method HARAX® connection technology
  • Gender Female
  • Shielding Shielded
  • Number of contacts 2
  • Coding B-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.25 ... 0.34 mm²
  • Conductor cross-section [AWG] AWG 24 ... AWG 22
  • Wire outer diameter ≤ 2.6 mm
  • Rated current ‌ 4 A
  • Rated voltage 32 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌2 Nm Lock nut
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 7 ... 8.8 mm
  • Isolation group I (600 ≤ CTI)
  • Thickness of the panel 2.5 ... ‌4.5 mm
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Brass
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
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
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61076-2-101
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 48.33 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140137950
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
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
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare