Matching Products
Matching Products NEW
Part number: 09 11 002 6237
Han HPR HPTC 850/1400-fe.-cont.-240mm²
Han HPR HPTC 850/1400-fe.-cont.-240mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ‌850 A
Female
Copper alloy
Silver plated
Conductor cross-section: 240 mm²
Notes
Compare
Part number: 09 11 002 6237
Han HPR HPTC 850/1400-fe.-cont.-240mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Contacts
  • Series Han® HPTC
  • Type of contact Crimp contact
  • Type of cable Copper cable (round)
  • Features for stranded wires according to IEC 60228 Class 5
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 240 mm²
  • Rated current ‌ 850 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 43 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 25
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 274 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140936386
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors