Matching Products
Matching Products NEW
Combinables
2
Part number: 14 12 081 6050 000
har-flexicon MTV-8 T72 350pcs/reel
har-flexicon MTV-8 T72 350pcs/reel

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Header
Contacts: 8
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
PA66/6T
Black
Notes
Compare
Free Sample
Part number: 14 12 081 6050 000
har-flexicon MTV-8 T72 350pcs/reel
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Product Details
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Header
Version
  • Connection type PCB to cable
  • Number of contacts 8
  • Field of application for THR reflow soldering
  • Pack contents 350 pieces on reel
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 5 mm
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Clearance distance ‌ 3.7 mm
  • Creepage distance ‌ 3.7 mm
  • Limiting temperature -40 ... +105 °C
  • Isolation group II (400 ≤ CTI < 600)
Material properties
  • Material (insert) PA66/6T
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Ag over Ni Mating side
    Ag over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
  • Packaging size 350
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140279834
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare