Matching Products
Matching Products NEW
Combinables
2
Part number: 14 31 031 6201 201
har-flexicon 5,00 FCV-3 SPE S
har-flexicon 5,00 FCV-3 SPE S

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Spring clamp termination
Contacts: 3
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Coding: White, Blue
PA46
Grey
Notes
Compare
Free Sample
Part number: 14 31 031 6201 201
har-flexicon 5,00 FCV-3 SPE S
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Product Details
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
Version
  • Termination method Spring clamp termination
  • Connection type PCB to cable
  • Number of contacts 3
  • Number of data contacts 2
  • Number of special contacts 1
  • Specification of special contacts Shielding
  • Coding
    White
    Blue
Technical characteristics
  • Conductor cross-section
    0.08 ... 1.5 mm² Solid
    0.08 ... 1.5 mm² Stranded
  • Conductor cross-section [AWG]
    AWG 28 ... AWG 16 Solid
    AWG 28 ... AWG 16 Stranded
  • Contact rows 1
  • Contact spacing (termination side) 5 mm
  • Pollution degree 3
  • Transmission characteristics SPE T1-B
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Clearance distance ‌ 3.7 mm
  • Creepage distance ‌ 3.7 mm
  • Stripping length 4 mm
  • Limiting temperature -40 ... +105 °C
  • Isolation group II (400 ≤ CTI < 600)
Material properties
  • Material (insert) PA46
  • Colour (insert) Grey
  • Material (contacts)
    Copper alloy
    Spring steel
  • Surface (contacts)
    Sn Mating side
    Sn Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
  • Packaging size 250
  • Net weight 3.2 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140280106
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare