eShop Help
myHARTING Login
Configurators
Productos
Productos
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Via cable connection
Cable connectors and cable assemblies
Cable connectors and cable assemblies
Filters
Element
Select a value
Reset filter
Adapter
5
Bulk cables
115
Cable assemblies
96
Connector
321
DIP connector
5
Distributor
3
Female connector
335
Male connector
43
PCB transition connectors
36
Series
Select a value
Reset filter
DIN 41612
243
SEK
215
SEK Low-profile
36
har
-bus
®
64
7
har
-flex
i
c
o
n
®
324
har
-flex
®
187
har
-modular
®
16
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
28
30
31
32
34
36
38
40
42
44
45
48
50
52
56
58
60
62
64
66
68
70
72
74
76
78
80
96
100
160
to
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
28
30
31
32
34
36
38
40
42
44
45
48
50
52
56
58
60
62
64
66
68
70
72
74
76
78
80
96
100
160
2
17
3
17
4
19
5
17
6
39
7
15
8
22
9
17
10
38
11
15
12
19
13
14
14
37
15
21
16
42
17
13
18
16
19
10
20
34
21
9
22
10
23
8
24
20
25
7
26
24
28
1
30
17
31
4
32
31
34
24
36
3
38
3
40
25
42
3
44
3
45
1
48
32
50
19
52
3
56
1
58
1
60
17
62
2
64
41
66
1
68
4
70
1
72
2
74
1
76
1
78
1
80
12
96
10
100
3
160
3
Connection type
Select a value
Reset filter
Cable to cable
51
Extender card
32
Mezzanine
27
Motherboard to daughtercard
48
PCB to cable
752
Rated current
Select a value
Reset filter
from
≤ 0.4 A
1 A
≤ 1.4 A
≤ 1.5 A
2 A
≤ 2 A
2.5 A
2.6 A
6 A
10 A
≤ 10 A
11 A
12 A
15 A
≤ 20 A
≤ 40 A
to
≤ 0.4 A
1 A
≤ 1.4 A
≤ 1.5 A
2 A
≤ 2 A
2.5 A
2.6 A
6 A
10 A
≤ 10 A
11 A
12 A
15 A
≤ 20 A
≤ 40 A
≤ 0.4 A
1
1 A
15
≤ 1.4 A
5
≤ 1.5 A
6
2 A
58
≤ 2 A
6
2.5 A
189
2.6 A
29
6 A
50
10 A
87
≤ 10 A
2
11 A
86
12 A
53
15 A
84
≤ 20 A
3
≤ 40 A
2
Termination method
Select a value
Reset filter
Cage-clamp termination
1
Crimp termination
31
Faston termination
11
IDC insulation displacement termination
65
IDC termination
36
Press-in termination
5
Push-in-spring-cage termination
155
Screw termination
159
Solder lug termination
18
Solder termination
36
Spring clamp termination
6
Wave soldering termination
22
Wrap termination
44
Termination length
Select a value
Reset filter
from
2.5 mm
2.9 mm
4.5 mm
13 mm
17 mm
20 mm
22 mm
to
2.5 mm
2.9 mm
4.5 mm
13 mm
17 mm
20 mm
22 mm
2.5 mm
5
2.9 mm
29
4.5 mm
5
13 mm
24
17 mm
1
20 mm
6
22 mm
13
Contact spacing (mating side)
Select a value
Reset filter
1.27 mm
296
10.16 mm
8
2.54 mm
71
3.81 mm
31
5.08 mm
52
6.5 mm
8
7.62 mm
30
Contact spacing (termination side)
Select a value
Reset filter
from
0.635 mm
1.27 mm
2.54 mm
3.5 mm
3.81 mm
5 mm
5.08 mm
7.62 mm
to
0.635 mm
1.27 mm
2.54 mm
3.5 mm
3.81 mm
5 mm
5.08 mm
7.62 mm
0.635 mm
61
1.27 mm
1
2.54 mm
317
3.5 mm
89
3.81 mm
90
5 mm
47
5.08 mm
106
7.62 mm
30
Data rate
Select a value
Reset filter
1 Gbit/s
2
10 Mbit/s
6
100 Mbit/s
6
Shielding
Select a value
Reset filter
Shielded
18
Unshielded
13
PCB thickness
Select a value
Reset filter
1.6 mm ±0.2
2
≥1.6 mm
5
Identification
Select a value
Reset filter
Signal
66
Type 2C
6
Type 2F
4
Type 2R
3
Type 3C
2
Type 3R
2
Type B
6
Type C
14
Type C extended
1
Type D
11
Type E
11
Type F
41
Type F9
2
Type FM
1
Type G
1
Type H
16
Type H15
7
Type H16
1
Type M
22
Type M invers
8
Type MH
16
Type MH 24+7
4
Type Q
2
Type R
7
Type R (HE11)
2
Type R extended
1
har
-bus
®
64
1
low-profile
1
Coding
Select a value
Reset filter
Blue
6
Brown
2
Coding with loss of contacts
119
Green
2
Hole coding
44
Orange
4
Please order coding pins separately.
298
Shroud coding
14
Side coding
5
White
6
Yellow
2
Performance level
Select a value
Reset filter
1
140
2
140
3
75
AU 50
5
NM 30 (S4)
60
acc. to IEC 60603-13
129
acc. to IEC 60603-2
124
acc. to IEC 61076-4-113
6
Rated voltage
Select a value
Reset filter
from
150 V
160 V
250 V
2,800 V
to
150 V
160 V
250 V
2,800 V
150 V
173
160 V
16
250 V
131
2,800 V
4
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
4
SPE T1-B
2
Category
Select a value
Reset filter
Accessories
124
Connectors
748
Contacts
66
System cabling
211
Termination method
Select a value
Reset filter
Solder/crimp termination
6
Locking type
Select a value
Reset filter
Locking lever
2
Locking levers or locking screws
10
Locking screw
10
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
25
Specification
Select a value
Reset filter
Closed end cover
63
Horizontal
235
Not assembled
115
Pre-assembled on both sides
96
Vertical
79
Type of contact
Select a value
Reset filter
Coaxial contact
6
Crimp contact
55
Solder contact
5
Type of accessory
Select a value
Reset filter
Cable clamp
4
Code comb
7
Coding pin
11
Frame
3
Identification strip
1
Insert for shell housing
15
Junction element O
2
Locking lever
4
Mechanical guiding and first mating ground connection
1
Open hood
3
Protection strip
1
Sample kit
1
Screw
6
Shell housing
22
Strain relief
1
Strain relief clamp
17
Strain reliefs
25
Conductor cross-section
Select a value
Reset filter
0.05 ... 0.14 mm² Stranded
1
0.05 ... 1 mm² Stranded
87
0.05 ... 1.5 mm² Solid
87
0.05 ... 2.5 mm² Solid
72
0.05 ... 2.5 mm² Stranded
72
0.08 ... 1.5 mm² Solid
6
0.08 ... 1.5 mm² Stranded
6
0.09 ... 0.25 mm²
11
0.09 ... 0.5 mm²
12
0.14 ... 0.5 mm² Solid
16
0.14 ... 0.56 mm²
12
0.14 ... 1.5 mm²
1
0.14 ... 1.5 mm² Solid
86
0.14 ... 1.5 mm² Stranded
86
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
87
0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
86
0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
72
0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
16
0.2 ... 0.5 mm² Stranded
16
0.2 ... 2.5 mm² Solid
53
0.2 ... 2.5 mm² Stranded
53
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
87
0.5 ... 1.5 mm²
13
0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
86
0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
53
0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
125
1.5 mm²
2
10 mm²
2
2.5 mm²
1
4 mm²
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 12
2
AWG 14
1
AWG 16
2
AWG 20 ... AWG 16
13
AWG 24 ... AWG 28
11
AWG 26 ... AWG 13
1
AWG 26 ... AWG 20
28
AWG 28 ... AWG 16 Solid
6
AWG 28 ... AWG 16 Stranded
6
AWG 28 ... AWG 20
12
AWG 28 ... AWG 26
1
AWG 30
34
AWG 30 ... AWG 12
125
AWG 30 ... AWG 14
173
AWG 8
2
Unfortunately, no results were found for your search query
1,149 products
(of 1,149)
1/39
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Series-descending
Number of contacts-descending
Connection type-descending
Rated current-descending
Female connector
SEK-18 SV FE TYPA 06P PL2 BULK UT
Article. No: 09 18 506 6803 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 6
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
5000 pieces
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 16P PL3 BULK
Article. No: 09 18 516 7813 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 16
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
2500 pieces
Add to Wishlist
Remove from wishlist
Female connector
DIN-Power F048FC-B
Article. No: 09 06 248 3201
Crimp termination
Contacts: 48
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 10P PL2
Article. No: 09 18 510 6803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 10P PL3 BULK
Article. No: 09 18 510 7813 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
3000 pieces
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 06P PL3 BULK UT
Article. No: 09 18 506 7803 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 6
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
5000 pieces
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 16P PL2 BULK UT
Article. No: 09 18 516 6803 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 16
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
5000 pieces
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 34P PL2
Article. No: 09 18 534 6803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 34
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 10P PL3 BULK UT
Article. No: 09 18 510 7803 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
5000 pieces
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 10P PL2
Article. No: 09 18 510 6813
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
PCB transition connectors
SEK 2R 10P STD pre-assy cover W/O SR,
Article. No: 09 18 110 9622
Solder termination, IDC termination
Rated current: 2.6 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 06P PL2
Article. No: 09 18 506 6803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 6
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 26P PL2
Article. No: 09 18 526 6803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 26
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 20P PL2
Article. No: 09 18 520 6803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 20
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 20P PL3
Article. No: 09 18 520 7803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 20
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 16P PL2
Article. No: 09 18 516 6803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 16
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 14P PL3
Article. No: 09 18 514 7813
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 14
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 20P PL2
Article. No: 09 18 520 6813
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 20
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 16P PL3
Article. No: 09 18 516 7813
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 16
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 10P PL3
Article. No: 09 18 510 7803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 10
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
PCB transition connectors
SEK 2R 6P STD pre-assy cover W/O SR
Article. No: 09 18 106 9622
Solder termination, IDC termination
Rated current: 2.6 A
Thermoplastic resin (PBT)
Grey
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 20P PL3
Article. No: 09 18 520 7813
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 20
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Male connector
DIN-Power F9MC-B1
Article. No: 09 06 109 3401
Crimp termination
Contacts: 9
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 60P PL2
Article. No: 09 18 560 6813
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 60
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 40P PL3
Article. No: 09 18 540 7813
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 40
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 40P PL2
Article. No: 09 18 540 6803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 40
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 34P PL2 BULK UT
Article. No: 09 18 534 6803 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 34
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
3000 pieces
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA ZGL 20P PL2 BULK
Article. No: 09 18 520 6813 58U
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 20
Performance level: 2, acc. to IEC 60603-13
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
2000 pieces
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 40P PL3
Article. No: 09 18 540 7803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 40
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Female connector
SEK-18 SV FE TYPA 26P PL3
Article. No: 09 18 526 7803
Rated current: 2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 26
Performance level: 3, acc. to IEC 60603-13
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
39
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Series - descending
Number of contacts - descending
Connection type - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 1,149 products
Compare
0
Sort by
Filters
0