Matching Products
Matching Products NEW
Combinables
16
部品番号: 15 21 026 2620 000
har-flex f str6.25 SnapIn 26p PL1 280pcs
har-flex f str6.25 SnapIn 26p PL1 280pcs

画像は一例です。製品詳細を参照ください。

Properties Overview
メスコネクタ
リフロー半田付け端子 (SMT)
コンタクト: 26
ストレート型
銅合金
貴金属メッキ 下地Ni 嵌合側, Snメッキ、下地Ni 結線側
パフォーマンスレベル: 1
液晶高分子(LCP)
ノート
Compare
NEW
Derating tool
部品番号: 15 21 026 2620 000
har-flex f str6.25 SnapIn 26p PL1 280pcs
ノート
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Combinables
16
製品詳細
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 26
  • Pack contents 280 pieces on reel
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1.27 mm
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 6.25 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 20.8 N
  • Withdrawal force
    ≥ 3.9 N
    ≤ 18.2 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-075
  • Coplanarity of contacts ≤ 0.1 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA UL 正在準備當中
Commercial data
  • Packaging size 280
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140534643
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Product Declaration

情報を表示

Download Settings

情報を表示

Engineering Data
3D CAD Data

情報を表示

Download Settings

情報を表示

PCB Multi ECAD Data

情報を表示

ダウンロード

情報を表示

Further Documents
Asset Administration Shell

情報を表示

Download Settings

情報を表示

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare