Matching Products
Matching Products NOVO
Combinables
4
Part Number: 15 15 008 2601 000
har-flex ang m 8p PL1 560pcs
har-flex ang m 8p PL1 560pcs

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conector macho
Terminação de soldagem por refluxo (SMT)
Contatos: 8
Angular
Liga de cobre
Metal nobre sobre Ni Lado de conexão, Sn sobre Ni Lado da terminação
Nível de desempenho: 1
Polímero de cristal líquido (LCP)
Notes
Compare
NOVO
Derating tool
Free Sample
Part Number: 15 15 008 2601 000
har-flex ang m 8p PL1 560pcs
Notes
Compare
NOVO
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Combinables
4
Detalhes do produto
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Male connector
  • Description of the contact Angled
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Extender card
    PCB to cable
  • Number of contacts 8
  • Pack contents 560 pieces on reel
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1.27 mm
  • Contact spacing (mating side) 1.27 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 6.4 N
  • Withdrawal force
    ≥ 1.2 N
    ≤ 5.6 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 1,283 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140116986
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

2D/3D Multi CAD Data

Mostrar informação

Download Settings

Mostrar informação

Zuken E³.series (2019+)

Mostrar informação

Download

Mostrar informação

PCB Multi ECAD Data

Mostrar informação

Download

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Catalogues & Brochures
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare