Matching Products
Matching Products NEW
Combinables
1
Tools
2
Part number: 17 61 004 2802
har-bus HM Power 4p male MMMM PL2 PIHR
har-bus HM Power 4p male MMMM PL2 PIHR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Reflow soldering termination (THR)
Rated current: ‌20 A
Contacts: 4
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Black
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 17 61 004 2802
har-bus HM Power 4p male MMMM PL2 PIHR
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
2
Product Details
Identification
  • Category Connectors
  • Series har-bus® HM
  • Identification Power
  • Element Male connector
  • Description of the contact Angled
Version
  • Termination method Reflow soldering termination (THR)
  • Connection type Motherboard to daughtercard
  • Number of contacts 4
  • Contact configuration M / M / M / M
  • Pack contents Tube
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 3 mm
  • Contact spacing (mating side) 3 mm
  • Rated current ‌ 20 A
  • Clearance distance > 2.3 mm
  • Creepage distance > 2.3 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 1 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 16 N
  • Withdrawal force ≥ 2 N
  • Performance level 2
  • Test voltage Ur.m.s. 1.5 kV
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 30
  • Net weight 5.1 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140122291
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare