Matching Products
Matching Products NEW
Combinables
6
Tools
3
Accessories
1
Varenummer: 17 25 095 1102
har-bus HM Federl. Typ-B19, m. Schirmbl.
har-bus HM Federl. Typ-B19, m. Schirmbl.

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 95, Angled, Copper alloy, Au over Ni, Mating side, Nickel plated, Termination side, Performance level: 1, Thermoplastic resin, glass-fibre filled, Beige
Notes
Compare
NEW
Derating tool
Varenummer: 17 25 095 1102
har-bus HM Federl. Typ-B19, m. Schirmbl.
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
6
Tools
3
Accessories
1
produkt detaljer
Identification
  • Category Connectors
  • Series har-bus® HM
  • Identification Type AB19
  • Element Female connector
  • Description of the contact Angled
Version
  • Termination method Press-in termination
  • Shielding With upper shield
  • Connection type Motherboard to daughtercard
  • Number of contacts 95
  • Field of application
    CompactPCI Position J3
    VME Position P0
  • Pack contents Tube
Technical characteristics
  • Contact rows 7
  • Contact spacing (termination side) 2 mm
  • Contact spacing (mating side) 2 mm
  • Rated current ‌ 1 A
  • Data rate ≤ 2,500 Mbit/s
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 71.25 N
  • Withdrawal force ≥ 14.25 N
  • Performance level 1
  • Test voltage Ur.m.s. 0.75 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.4 mm
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status 適合
  • China RoHS e
  • REACH Annex XVII substances 含まず
  • REACH ANNEX XIV substances 含まず
  • REACH SVHC substances 含まず
  • California Proposition 65 substances はい
  • California Proposition 65 substances
    三酸化アンチモン
    ニッケル
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 13
  • Net weight 12.97 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140122055
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

PCB Multi ECAD Data

Vis informasjon

Last ned

Vis informasjon

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Catalogues & Brochures
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare