US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
PCB connectors
...
har-
bus
®
HM Hard metric connectors
5-row / 8-row connectors
Angled female connectors
Angled female connectors
Daughtercard
5-row modules: A, B, AB, C, monoblock 47
Filters
Connection type
Select a value
Reset filter
Motherboard to daughtercard
36
Series
Select a value
Reset filter
har-
bus
®
HM
36
Number of contacts
Select a value
Reset filter
from
90
95
110
125
220
to
90
95
110
125
220
90
1
95
8
110
12
125
8
220
3
Rated current
Select a value
Reset filter
from
1 A
to
1 A
1 A
36
Performance level
Select a value
Reset filter
1
17
2
19
Identification
Select a value
Reset filter
Type A
5
Type AB19
8
Type AB22
4
Type AB25
4
Type B22
4
Type B25
4
Type C
4
Type Monoblock 47
3
Element
Select a value
Reset filter
Female connector
36
Description of the contact
Select a value
Reset filter
Angled
36
Termination method
Select a value
Reset filter
Press-in termination
36
Data rate
Select a value
Reset filter
≤ 2,500 Mbit/s
36
Contact spacing (termination side)
Select a value
Reset filter
from
2 mm
to
2 mm
2 mm
36
Contact rows
Select a value
Reset filter
from
7
to
7
7
36
PCB thickness
Select a value
Reset filter
≥1.4 mm
36
Shielding
Select a value
Reset filter
With upper shield
18
With upper split shield
1
Unfortunately, no results were found for your search query
36 products
(of 36)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Female connector
har-bus HM FL. Typ AB19 ohne Schirmblech
Article. No: 17 33 095 2101
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ C, AFS 2, Tube
Article. No: 17 23 055 2101
Press-in termination
Rated current: 1 A
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Beige
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ A, AFS 2, Tube
Article. No: 17 21 110 2101
Press-in termination
Rated current: 1 A
Contacts: 110
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM FL Typ AB25 mit Schirmblech
Article. No: 17 35 125 2102
Press-in termination
Rated current: 1 A
Contacts: 125
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
HAR-BUS HM, R/A FEMALE, MODULE A
Article. No: 17 21 110 2102
Press-in termination
Rated current: 1 A
Contacts: 110
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ-B22, m. Schirmbl.
Article. No: 17 24 110 2102
Press-in termination
Rated current: 1 A
Contacts: 110
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ A, m. Schirmbl.
Article. No: 17 21 110 1102
Press-in termination
Rated current: 1 A
Contacts: 110
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ-C m. Schirmbl.
Article. No: 17 23 055 2102
Press-in termination
Rated current: 1 A
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Beige
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM FL Typ AB25 ohne Schirmblech
Article. No: 17 35 125 2101
Press-in termination
Rated current: 1 A
Contacts: 125
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ-B19, m. Schirmbl.
Article. No: 17 25 095 2102
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ-B22, m. Schirmbl.
Article. No: 17 24 110 1102
Press-in termination
Rated current: 1 A
Contacts: 110
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ-B19, m. Schirmbl.
Article. No: 17 25 095 1102
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Fe. TYP Monobl. 47 m. Schir.
Article. No: 17 26 220 2102
Press-in termination
Rated current: 1 A
Contacts: 220
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ B19, AFS 2, Tube
Article. No: 17 25 095 2101
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM FL. Typ AB22 mit Schirmblech
Article. No: 17 34 110 2102
Press-in termination
Rated current: 1 A
Contacts: 110
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ A, AFS 1, Tube
Article. No: 17 21 110 1101
Press-in termination
Rated current: 1 A
Contacts: 110
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM FL. Typ AB19 mit Schirmblech
Article. No: 17 33 095 2102
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ B19, AFS 1, Tube
Article. No: 17 25 095 1101
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ B25, AFS 2, Tube
Article. No: 17 22 125 2101
Press-in termination
Rated current: 1 A
Contacts: 125
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ-C m. Schirmbl.
Article. No: 17 23 055 1102
Press-in termination
Rated current: 1 A
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Beige
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ B22, AFS 2, Tube
Article. No: 17 24 110 2101
Press-in termination
Rated current: 1 A
Contacts: 110
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM FL. Typ AB19 mit Schirmblech
Article. No: 17 33 095 1102
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ B25, m. Schirmbl.
Article. No: 17 22 125 2102
Press-in termination
Rated current: 1 A
Contacts: 125
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ MONOBL.47, AFS 2
Article. No: 17 26 220 2101
Press-in termination
Rated current: 1 A
Contacts: 220
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ B22, AFS 1, Tube
Article. No: 17 24 110 1101
Press-in termination
Rated current: 1 A
Contacts: 110
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Federl. Typ C, AFS 1, Tube
Article. No: 17 23 055 1101
Press-in termination
Rated current: 1 A
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Beige
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM FL Typ AB25 mit Schirmblech
Article. No: 17 35 125 1102
Press-in termination
Rated current: 1 A
Contacts: 125
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM FL Typ AB25 ohne Schirmblech
Article. No: 17 35 125 1101
Press-in termination
Rated current: 1 A
Contacts: 125
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM FL. Typ AB19 ohne Schirmblech
Article. No: 17 33 095 1101
Press-in termination
Rated current: 1 A
Contacts: 95
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Female connector
har-bus HM Fe. T. Monobl. 47 m. Schir.
Article. No: 17 26 220 1102
Press-in termination
Rated current: 1 A
Contacts: 220
Angled
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1
Thermoplastic resin, glass-fibre filled
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 36 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends