Matching Products
Matching Products NEW
Combinables
5
Part number: 09 18 510 9002
SEK-18 ACC.STRAIN RELIEF CLAMP FE 10P
SEK-18 ACC.STRAIN RELIEF CLAMP FE 10P

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Strain relief clamp
Size: 10 poles
Notes
Compare
Part number: 09 18 510 9002
SEK-18 ACC.STRAIN RELIEF CLAMP FE 10P
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Product Details
Identification
  • Category Accessories
  • Series SEK
  • Type of accessory Strain relief clamp
Version
  • Size 10 poles
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Antimony trioxide
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 100
  • Net weight 0.25 g
  • Country of origin Switzerland
  • European customs tariff number 85389099
  • GTIN 5713140027657
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 08
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare