myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Hoods / Housings
For harsh environmental conditions
For harsh environmental conditions
Filters
Size
Select a value
Reset filter
10 A
40
10 B
253
16 A
38
16 B
282
16 HPR enlarged
20
22 HPR
8
24 B
316
24 HPR VS
19
24 HPR enlarged
31
3 A
72
34 HPR
9
34 HPR VS
2
48 B
33
6 B
192
L32 B
4
SP1
7
SP2
8
SP3
1
Type of hood/housing
Select a value
Reset filter
Adapter
5
Bulkhead mounted housing
182
Cable to cable housing
90
Carrier hood
3
Complete set
3
Extender
12
Hood
591
Mounting cover
50
Panel feed through housing
45
Screw mounted housing
4
Surface mounted housing
350
Locking type
Select a value
Reset filter
Break-away
8
Central locking lever
70
Central locking lever (on the hood)
27
Double locking lever
270
Double locking lever (on the hood)
26
Screw locking
515
Single locking lever
385
Toggle locking
23
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP44
37
IP65
834
IP65 / IP68
8
IP65 With seal screw
37
IP66
513
IP67
84
IP67 With seal screw
37
IP68
639
IP69
25
IP69 / IPX9K acc. to ISO 20653
407
IP69K
8
IP6K9K acc. to ISO 20653
179
Cable entry
Select a value
Reset filter
10x M25
1
1x M10
11
1x M20
122
1x M25
193
1x M32
224
1x M40
210
1x M50
43
1x M63
7
1x M75
1
1x Pg 11
4
1x Pg 13.5
6
1x Pg 16
6
1x Pg 21
12
1x Pg 29
14
1x Pg 36
5
2x M16
3
2x M20
25
2x M25
46
2x M32
64
2x M40
50
2x M50
7
2x M63
1
2x Pg 16
2
2x Pg 21
1
2x Pg 29
3
3x M25
20
3x M32
17
3x M40
2
3x Pg 21
1
4x M16
1
4x M20
5
4x M25
18
4x M40
4
5x M16
2
5x M32
2
6x M25
1
6x M32
1
8x M20
1
Series of hoods/housings
Select a value
Reset filter
Han-Eco
®
A
78
Han-Eco
®
B
338
Han-Eco
®
Modular
82
Han-INOX
®
32
Han
®
HP
2
Han
®
HP Direct M
33
Han
®
HPR
301
Han
®
HPR Compact
185
Han
®
HPR EasyCon
44
Han
®
HPR PYD
2
Han
®
HPR VarioShell
21
Han
®
HPR enlarged
51
Han
®
HPR slim
8
Han
®
High Temp
2
Han
®
M
158
Version
Select a value
Reset filter
45° side entry
18
Angled entry
5
Bottom entry
3
Side entry
524
Top entry
507
Top/side entry
7
Versatile cable entries
2
Without cable entry
8
Type
Select a value
Reset filter
High construction
165
Low construction
127
Material (hood/housing)
Select a value
Reset filter
Aluminium
1
Aluminium die-cast
744
Corrosion resistant
571
Fibre-glass reinforced
498
Polyamide (PA)
498
Stainless steel
32
Zinc die-cast
60
Description of hood/housing
Select a value
Reset filter
8 positions for cable entries (M20/M25)
1
Additional cable entry (hole ø 18 mm)
1
Angled
38
Bottom closed
6
Distance 63 mm
1
Distance bolt M5
7
Distance bolt M6
9
EMC version
2
External FE
3
Feed through hole for fixing screws
10
High construction
4
Horizontal version
27
Long version
9
Low construction
2
Open bottom
13
Rear mounting
22
Reinforced locking levers
2
Short
2
Special type
13
Square mounting flange
1
Straight
14
Tapped blind hole for fixing screws
4
Wite M6 mounting hole
1
Witg fitting
1
With M6 bush
1
With adapter
3
With fixing cord (cable shoe)
1
With glued seal
6
With guiding pin
3
With integrated cable gland
224
With metal cover
18
With rectangular gasket
2
With seal
6
With thermo-plastic cover
108
Without frame
17
Without lever
1
for 4 standard inserts - size 16 B
1
for Han-Brid
®
6
for assembly of bulkhead mounted bulkhead mounted position
5
for bulkhead mounted housings
2
for female inserts
1
for hoods
32
for male inserts
1
for mounting from inside
17
for mounting from outside
19
for surface mounted housings
32
with functional earth
13
with mounting flange
2
Clamping range
Select a value
Reset filter
13 ... 21 mm
75
16 ... 28 mm
53
6 ... 13 mm
37
9 ... 17 mm
59
Material (seal)
Select a value
Reset filter
EPDM
3
FPM
260
NBR
515
Silicone
8
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
4
Stainless steel
4
Unfortunately, no results were found for your search query
1,335 products
(of 1,335)
1/45
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Size-descending
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Cable entry-descending
Hood
Han 24HPR-HTE3-SCL-M40/M40/M10
Article. No: 19 40 024 0425
Size: 24 B
Screw locking
Stainless steel
Top entry
1x M10 2x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 24HPR-HSMA3-for SCL-M32
Article. No: 19 40 024 0932
Horizontal version
Size: 24 B
Screw locking
Stainless steel
Top entry
3x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-HTE2-SCL-M32
Article. No: 19 40 016 0432
Size: 16 B
Screw locking
Stainless steel
Top entry
2x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR-HTE4-HC-SCL-M32/M32/M32/M10
Article. No: 19 40 024 0459
High construction
Size: 24 B
Screw locking
Stainless steel
Top entry
1x M10 3x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24 HPR EasyCon Cover 2xM40
Article. No: 19 40 024 9913
for surface mounted housings, for hoods, Distance 63 mm
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 2xM50
Article. No: 19 40 024 9919
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-HTE3-HC-SL-M40/M40/M10
Article. No: 19 40 016 0472
High construction
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M10 2x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-HTE2-HC-SCL-M50/M10
Article. No: 19 40 016 0417
High construction
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M10 1x M50
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM50 side entry
Article. No: 19 40 024 9929
for surface mounted housings, for hoods, Wite M6 mounting hole
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 16HPR-HSMA2-for SCL-M40-M20-enlarged
Article. No: 19 40 016 0956
Horizontal version
Size: 16 HPR enlarged
Screw locking
Stainless steel
Top entry
1x M20 1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han L32 HPR-Compact-HBM-CL
Article. No: 09 40 532 0381
Size: L32 B
Low construction
Central locking lever
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 3HPR-HTE-SL-M20
Article. No: 19 40 003 0410
Size: 3 A
Screw locking
Stainless steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Black chrome coating
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han L32 HPR-Compact-HTE2-HC-for CL-M40
Article. No: 19 40 532 0484
Size: L32 B
High construction
Central locking lever
Top entry
2x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-INOX® 6B-HBM-SL
Article. No: 19 44 006 0301
Size: 6 B
Single locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han 16HPR-HTE5-SCL-M16
Article. No: 19 40 016 0451
Size: 16 B
Screw locking
Stainless steel
Top entry
5x M16
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 3HPR angled housing M20
Article. No: 19 40 003 0950
Bottom closed, Feed through hole for fixing screws
Size: 3 A
Screw locking
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Black chrome coating
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han L32 HPR-Compact-HTE2-HC-SCL-M40
Article. No: 19 40 532 0423
Size: L32 B
High construction
Screw locking
Stainless steel
Top entry
2x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 24HPR Base Panel Screw locking
Article. No: 09 40 024 0311
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR-HTE8-SCL-M20
Article. No: 19 40 024 0458
Size: 24 B
Screw locking
Stainless steel
Top entry
8x M20
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 3HPR Top Entry M20, RoHs conform
Article. No: 19 40 703 0410
Size: 3 A
Screw locking
Stainless steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-INOX® 10B-HBM-DL
Article. No: 19 44 010 0301
Size: 10 B
Double locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-INOX® 16B-HBM-DL
Article. No: 19 44 016 0301
Size: 16 B
Double locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han L32 HPR-Compact-HBM-for SCL
Article. No: 09 40 532 0311
Size: L32 B
Low construction
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-INOX® 6B-HSE-M25 f.SL
Article. No: 19 44 006 0546
Size: 6 B
Single locking lever
Side entry
1x M25
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han-INOX® 10B-HSE-M32 f.DL
Article. No: 19 44 010 0527
Size: 10 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han HPR SP2-PFT/TE-SCL M40
Article. No: 19 40 021 1123
Size: SP2
Screw locking
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han HPR SP2-TGG-SV-M40
Article. No: 19 40 021 0413
Size: SP2
Screw locking
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han HPR SP1-HTE-SCL-M40
Article. No: 19 40 011 0413
Size: SP1
Screw locking
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han HPR SP1-PFT/TE-SCL-M40
Article. No: 19 40 011 1113
Size: SP1
Screw locking
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-INOX® 6B-HTE-M25 f.SL
Article. No: 19 44 006 0446
Size: 6 B
Single locking lever
Top entry
1x M25
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
45
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Size - descending
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Cable entry - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 1,335 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends