Matching Products
Matching Products NEW
Accessories
12
Frames
4
Part number: 19 40 016 0956
Han 16HPR-HSMA2-for SCL-M40-M20-enlarged
Han 16HPR-HSMA2-for SCL-M40-M20-enlarged

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
Horizontal version
Size: 16 HPR enlarged
Screw locking
Stainless steel
Top entry
1x M20 1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Part number: 19 40 016 0956
Han 16HPR-HSMA2-for SCL-M40-M20-enlarged
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
12
Frames
4
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR enlarged
  • Type of hood/housing Surface mounted housing
  • Description of hood/housing Horizontal version
Version
  • Size 16 HPR enlarged
  • Version Top entry
  • Number of cable entries 2
  • Cable entry
    1x M20
    1x M40
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Details When using Han® Standard inserts of size B or Han-Modular® hinged frames, please order adapter 09400009961 separately.
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 1,000 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN
    5713140831452
    5713140569430
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare