Matching Products
Matching Products NEW
Combinables
4
Part number: 09 35 002 6002
Han PP V14 SIGNAL THT 10-POLE STRAIGHT
Han PP V14 SIGNAL THT 10-POLE STRAIGHT

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Female
Solder termination
Polyamide (PA)
Black
Rated current: ‌5 A
Contacts: 10
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 09 35 002 6002
Han PP V14 SIGNAL THT 10-POLE STRAIGHT
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification Signal
  • Element Female
  • Specification Straight
  • Features Intuitive locking mechanism
Version
  • Termination method Solder termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 10
Technical characteristics
  • Contact spacing (termination side)
    2.4 mm
    3 mm
  • Contact spacing (mating side)
    2.4 mm
    3 mm
  • Rated current ‌ 5 A
  • Rated voltage 50 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Clearance distance ≥ 1.4 mm
  • Creepage distance ≥ 1.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Insertion force ‌ 50 N
  • Withdrawal force ‌ 50 N
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s.
    1.5 kV (contact-contact)
    1.5 kV (contact-ground)
  • Isolation group I (600 ≤ CTI)
  • Vibration resistance 10-500 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
  • Shock resistance 50 g / 11 ms, 10 shocks / axis and direction
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-3-117 Variant 14 (V14)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 40
  • Net weight 5.58 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140053823
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Asset Administration Shell
Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare