DIN-Signal 3C030MS-3,0C1-2-w/o Fl.

Image is for illustration purposes only. Please refer to product description.

DIN-Signal 3C030MS-3,0C1-2-w/o Fl.

Connectors, Male connector, Reflow soldering termination (THR), Rated current: ‌2 A, Contacts: 30, Straight, Copper alloy, Noble metal, Mating side, Sn over Ni, Termination side, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: Without fixing flange, Thermoplastic resin, glass-fibre filled, Beige

Part number:  09 25 130 6590

Simply configure your entire connector!

Combinable products
  • Category Connectors
  • Series DIN 41612
  • Identification Type 3C
  • Element Male connector
  • Description of the contact Straight
  • Features Colour deviations and sprenkles permitted
  • Termination method Reflow soldering termination (THR)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Number of contacts 30
  • Contact configuration Rows a, b and c, positions 1, 2, ... , 9, 10
  • Termination length 3 mm
  • Coding Coding with loss of contacts
  • Performance level
    2
    acc. to IEC 60603-2
  • PCB fixing Without fixing flange
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
  • Insertion and withdrawal force ≤ 30 N
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s. 1 kV
  • Isolation group II (400 ≤ CTI < 600)
  • Hot plugging No
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications IEC 60603-2 (complementary)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
  • Packaging size 20
  • Net weight 4.26 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector

Topics & Trends