myHARTING Login
配置器
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Operator interfaces
Interface connectors
Circular connectors
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下載產品目錄
下載產品資料ePLAN
下載產品資料Zuken E3系列
HARTING YouTube頻道
Product Data Manager (only eng.)
Repairservice
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
Combinables
4
Tools
1
Accessories
2
沒有可用數據
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Mezzanine connection
09 28 148 2903
零件號: 09 28 148 2903
DIN-Signal 2R048MS-4,0C1-1
圖片僅作參考,請參閱產品說明。
屬性概述
公連接器
波峰焊接接線方式
額定電流: 2 A
插針: 48
直式
銅合金
鎳底,鍍鎳磷合金再鍍金 界面端, 鎳表面鍍錫 接線端
性能等級: 1, 符合IEC 60603-2 標準
編碼: 不缺針的編碼方式
PCB 固定: 帶固定法蘭
熱塑性樹脂,玻璃纖維填充
RAL 7032(卵石灰)
注解
比較
加入在配置器
新
降額定功率工具
免費樣品
零件號: 09 28 148 2903
DIN-Signal 2R048MS-4,0C1-1
注解
比較
加入在配置器
新
降額定功率工具
免費樣品
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
Combinables
4
Tools
1
Accessories
2
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Identification
Category
Connectors
Series
DIN 41612
Identification
Type 2R
Element
Male connector
Description of the contact
Straight
Version
Termination method
Wave soldering termination
Connection type
Motherboard to daughtercard
Mezzanine
PCB to cable
Number of contacts
48
Contact configuration
Rows a, b and c, positions 1, 2, ... , 15, 16
Termination length
4 mm
Coding
Coding with loss of contacts
PCB fixing
With fixing flange
Technical characteristics
Contact rows
3
Contact spacing (termination side)
2.54 mm
Contact spacing (mating side)
2.54 mm
Rated current
2 A
Rated current
Rated current measured at 20 °C, see derating curve for details
Clearance distance
≥ 1.2 mm
Creepage distance
≥ 1.2 mm
Insulation resistance
>10
12
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 45 N
Withdrawal force
≤ 30 N
Performance level
1
acc. to IEC 60603-2
Mating cycles
≥ 500
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Hot plugging
No
Material properties
Material (insert)
Resina termoplástica, preenchida com fibra de vidro
Colour (insert)
RAL 7032 (cinza-seixo)
Material (contacts)
Liga de cobre
Surface (contacts)
Au sobre NiP sobre Ni Lado de conexão
Sn sobre Ni Lado da terminação
Material flammability class acc. to UL 94
V-0
RoHS
conformidade
ELV status
conformidade
China RoHS
e
REACH Annex XVII substances
Não contido
REACH ANNEX XIV substances
Não contido
REACH SVHC substances
Não contido
California Proposition 65 substances
Sim
California Proposition 65 substances
Trióxido de antimônio
Fio
Níquel
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
IEC 60603-2 (complementar)
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F4/I3 conforme NFF 16-101/102
Commercial data
Packaging size
20
Net weight
6.76 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140042834
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
下載
資料規格下載
文檔
數據表
顯示資訊
隱藏訊息
下載設定
PDF
PDF (Portuguese_PT)
PDF (捷克文)
PDF (丹麥文)
PDF (Spanish_MX)
PDF (西班牙文)
PDF (英文)
PDF (義大利文)
PDF (日文)
PDF (法文)
PDF (韓文)
PDF (德文)
PDF (匈牙利文)
PDF (荷蘭文)
PDF (波蘭文)
PDF (俄文)
PDF (羅馬尼亞文)
PDF (土耳其文)
PDF (瑞典文)
PDF (繁體中文)
PDF (簡體中文)
下載
顯示資訊
隱藏訊息
PDF 格式的數據表描述了產品的一般和技術特性,列出了應用的標準和認證,並用作文檔。
類型表
顯示資訊
隱藏訊息
下載設定
PDF
CGM
DXF
下載
顯示資訊
隱藏訊息
類型表是產品的二維圖形。它提供 PDF、CMG 和 DXF 文件格式。
產品聲明
顯示資訊
隱藏訊息
下載設定
PDF (英文)
下載
顯示資訊
隱藏訊息
PDF 格式的產品聲明記錄了產品符合 RoHS、REACH、ELV 等各種標準的情況。
工程數據
3D CAD 數據
顯示資訊
隱藏訊息
下載設定
STEP
JT
下載
顯示資訊
隱藏訊息
適用於所有常用 CAD 工具的中性 3D CAD 數據。它們可用於在 CAx 工程過程中快速輕鬆地使用浩亭產品。
2D/3D 多方面的 CAD 數據
顯示資訊
隱藏訊息
下載設定
下載
顯示資訊
隱藏訊息
適用於所有常見 CAx 工具的 60 多種原生格式的 2D 和 3D CAD 數據。它們可用於將浩亭產品快速輕鬆地整合到 CAx 工程流程中。
點擊這裡
查看更多信息。
Zuken E³.系列 (2019+)
顯示資訊
隱藏訊息
下載
顯示資訊
隱藏訊息
來自 ZUKEN 雲端組件 的 ZUKEN E3.系列數據,用於在 ZUKEN E³.系列 (2019+) 中快速輕鬆地使用浩亭產品。數據資料庫包括所有重要信息,例如:
緊固點
符號
替代觀點
技術參數
分類
零件號
...
點擊這裡
查看更多信息。
PCB 多方面的 ECAD 數據
顯示資訊
隱藏訊息
下載
顯示資訊
隱藏訊息
所有常見 PCB 軟件設計工具的 20 多種不同格式。整套資料包括封裝、電路符號和 3D CAD 數據。它們可用於將浩亭產品快速輕鬆地整合到 CAx 工程流程中。
點擊這裡
查看更多信息。
更多文件
Fire Protection
下載設定
PDF (英文)
下載
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
顯示資訊
隱藏訊息
下載設定
AAS
下載
顯示資訊
隱藏訊息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Connectors DIN 41 612
下載
Connectors DIN 41 612 - Chapter 01
下載
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較