Matching Products
Matching Products NEW
Accessories
1
Part number: 09 06 900 9985
DIN-Power D20 Coding Comb metallized
DIN-Power D20 Coding Comb metallized

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Code comb
for male connectors, Suitable for shell housing D 20/2 and D 20/4 metallised
Plastic, metallised
Metallic
Notes
Compare
Free Sample
Part number: 09 06 900 9985
DIN-Power D20 Coding Comb metallized
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Code comb
  • Description of the accessory
    for male connectors
    Suitable for shell housing D 20/2 and D 20/4 metallised
Material properties
  • Material (accessories) Plastic, metallised
  • Colour (accessories) Metallic
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 50
  • Net weight 6 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140014626
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 20
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare