Matching Products
Matching Products NEW
System Cables
47
Part number: 09 07 001 2015 100
har-SAB M8/8/3p PAC 5m PVC w/o LED
har-SAB M8/8/3p PAC 5m PVC w/o LED

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Distribution boxes
Pre-assembled master cable
Number of contacts: 3
Total number of ports: 8
Notes
Compare
Part number: 09 07 001 2015 100
har-SAB M8/8/3p PAC 5m PVC w/o LED
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
System Cables
47
Product Details
Identification
  • Series Circular connectors M8
  • Element Distribution boxes
  • Specification Pre-assembled master cable
Version
  • Cable length 5 m
  • Core structure 2x AWG 20 + 8x AWG 24
  • Total number of ports 8
  • Number of contacts 3
Technical characteristics
  • Rated current ‌ 6 A
  • Rated voltage
    10 V DC
    30 V DC
  • Limiting temperature -25 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Number of channels per port 1
  • Circuit logic PNP
Material properties
  • Material (cable) PVC
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140276871
  • ETIM EC002585
  • eCl@ss 27440108 Passive Sensor-Actuator-Interface (with cable)