US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
Mein Account
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
About The Industrial Internet of Things
FlexiMon: Intelligent, Modular, and Adaptive Production
Industrial connectors Han®
Industrial connectors Han® Overview
Connectivity Solutions for Hazardous Locations
UL Listed Cable Assemblies
HARTING Han-Modular®
Board connectors
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
D-Sub PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Magnet systems
Checkout & Vending-Machines
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation
Machinery – Machine tools
Machinery - Plastics
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural Machinery
Medical
Broadcast & Entertainment
Trends
Trends Overview
Trends in Connectivity Playbook
Digitization
Modularization
Miniaturization
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.News
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
HARTING Experts Camp Webinar Series
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminar HARTING Experts Camp
Service
Service Overview
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data
Supplier for HARTING
Supplier for HARTING Overview
Ogólne informacje o dostawcy
Download Center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
US Authorized Distributors
Customer information - Terms and Conditions
Engineering data
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Corporate Technology Services
Global Integrated Management System
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
Product-Finder
(44 Products)
Product-Finder
44 of 44 Products filtered
Series
Circular connectors M8
27
Element
Distribution boxes
16
PCB connector
12
Panel feed through
5
Specification
Angled
3
Master cable M12, 8-pin
2
Master cable M16, 14-pin
2
Pre-assembled termination shell
12
Straight
8
With conductors
5
for front mounting
7
for rear mounting
4
Description of hood/housing
11 mm
1
13 mm
1
7 mm
1
9 mm
1
Type of accessory
Cap
2
Housing
6
Lock nut
1
hexagonal nut
2
Description of the accessory
M10 x 1
2
M8 x 0.5
1
for female inserts
1
for front mounting
4
for male inserts
1
for rear mounting
2
with loop
2
Coding
A-coding
5
D-coding
9
P-coding
3
Termination method
M8
16
Reflow soldering termination (THR)
6
Wave soldering termination
6
Number of contacts
3
12
4
19
8
2
Rated current
1 A
1
1.5 A
2
3 A
3
4 A
12
6 A
15
Transmission characteristics
Cat. 5 Class D up to 100 MHz
12
Conductor cross-section
0.14 mm²
2
0.25 mm²
3
Conductor cross-section
AWG 24
3
AWG 26
2
Gender
Female
21
Male
2
Shielding
Shielded
12
Unshielded
5
Locking type
Screw locking
5
Core structure
2x AWG 20 + 8x AWG 24
6
Cable length
2 m
4
5 m
3
10 m
5
Material (cable)
PUR (polyurethane)
5
PVC
6
Total number of ports
4
7
6
2
8
7
Specifications
IEC 61076-2-104
5
IEC 61076-2-114
12
M8
Subcategories
PCB connectors
Reflow soldering termination (THR)
Accessories
Housing
Cap
Screws
Panel feed through
With conductors
Distribution boxes / sensor actuator boxes
Passive sensor actuator boxes
Number of ports: 4, 6, 8 or 10
Termination: pre-assembled cable, pluggable cable, M16, M12
All Products
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/4/4p PAC 10m PVC
09 07 001 0115 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/4/4p PAC 5m PVC
09 07 001 0115 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/4/4p PAC 2m PVC
09 07 001 0115 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/8/3p PAC 10m PUR
09 07 001 2010 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/8/3p PAC 5m PUR
09 07 001 2010 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/8/3p PAC 2m PUR
09 07 001 2010 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/6/3p M16/14p
09 07 004 1010 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
Hexagon nut M8x0,5
21 01 000 0048
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-PFT-CRIMP-8P-ACOD-M-0.2
21 02 353 1800
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-PFT-CRIMP-8P-ACOD-F-0.2
21 02 353 2800
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-ACC- PLASTICCAP FOR M8 MALE
21 41 000 0003
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-ACC-PLASTICCAP FOR M8 FEMALE
21 41 000 0004
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-ACC-FRONTMOUNTING HOUSING
21 41 000 0016
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-ACC-FRONTMOUNTING HOUSING
21 41 000 0017
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-ACC-NUT M10x1
21 41 000 0018
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-PCB-THT-2PC-4P-DCOD-F-STR
21 42 000 0005
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-PCB-THT-2PC-4P-DCOD-F-STR-SHLD
21 42 000 0006
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-PCB-THT-2PC-4P-DCOD-F-STR
21 42 000 0014
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
21 42 000 0019
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
21 42 000 0020
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/4/3p PAC 10m
09 07 001 0010 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/4/4p PAC 10m
09 07 001 0110 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/4/4p PAC 2m
09 07 001 0110 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/8/3p PAC 10m PVC
09 07 001 2015 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/8/3p PAC 5m PVC
09 07 001 2015 1
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/8/3p PAC 2m PVC
09 07 001 2015 3
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/8/3p M16/14p
09 07 004 2010 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/4/3p M12/8p
09 07 005 0010 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
har-SAB M8/6/3p M12/8p
09 07 005 1010 0
Type sheet
Add to product comparison
Remove from product comparison
Add to product comparison
Remove from product comparison
Device side
M8 PCB Adapter 4pol Dcod. female PaPC
21 01 000 0051
Type sheet
Add to product comparison
Remove from product comparison
Info
Error occurred while adding to shopping cart.
0
Compare products
1
2
Product Videos
Topics & Trends