Productos combinables
Productos combinables NEW
Part Number: 09 64 322 7800
CONECTOR MACHO 25 way Straight
CONECTOR MACHO 25 way Straight

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Connector, Wave soldering termination, Rated current: 7.5A, Male, Size: D-Sub 3, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter, Contacts: 25, Copper alloy
Notes
Comparar
Este producto ya no se puede solicitar. Por favor, contacte con su distribuidor local.
Part Number: 09 64 322 7800
CONECTOR MACHO 25 way Straight
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Detalhes do produto
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Filter
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Wave soldering termination
  • Gender Male
  • Size D-Sub 3
  • Filter Ferrite-filter
  • Number of contacts 25
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Rated current ‌ 7.5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +105 °C
  • Performance level 3
  • Mating cycles ≥ 50
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin (PBT)
    Steel, tin plated
  • Material (contacts) Copper alloy
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 50
  • Net weight 10 g
  • Country of origin Taiwan
  • European customs tariff number 85366990
  • GTIN 5713140075962
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentación
Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Declaración de producto

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Objetos PCB Multi ECAD

Mostrar informação

Baixar

Mostrar informação

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar