Matching Products
Matching Products NEW
Combinables
5
Part number: 09 18 516 9002
SEK-18 ACC.STRAIN RELIEF CLAMP FE 16P
SEK-18 ACC.STRAIN RELIEF CLAMP FE 16P

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Strain relief clamp
Size: 16 poles
Notes
Compare
Free Sample
Part number: 09 18 516 9002
SEK-18 ACC.STRAIN RELIEF CLAMP FE 16P
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Product Details
Identification
  • Category Accessories
  • Series SEK
  • Type of accessory Strain relief clamp
Version
  • Size 16 poles
Material properties
  • RoHS conform
  • ELV status conform
  • China RoHS e
  • REACH Annex XVII substances Nu este inclus
  • REACH ANNEX XIV substances Nu este inclus
  • REACH SVHC substances Nu este inclus
  • California Proposition 65 substances Da
  • California Proposition 65 substances Trioxid de antimoniu
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 100
  • Net weight 0.8 g
  • Country of origin Switzerland
  • European customs tariff number 85389099
  • GTIN 5713140029446
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity - Chapter 08
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare