Matching Products
Matching Products NEW
Part number: 61 03 000 0173
INDUCOM - Crimp tool Insert 14,0 mm
INDUCOM - Crimp tool Insert 14,0 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp die
Wrench size: 14
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 61 03 000 0173
INDUCOM - Crimp tool Insert 14,0 mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Crimp die
Technical characteristics
  • Wrench size 14
Commercial data
  • Packaging size 1
  • Net weight 68.33 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140157330
  • ETIM EC001282
  • eCl@ss 21043852 Insert for crimp tool
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
HARTING Device Connectivity - Chapter 20
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare