Matching Products
Matching Products NEW
Combinables
9
Tools
6
Accessories
1
Part number: 09 11 000 6222
Han TC200 Buchsenkontakt 50mm²
Han TC200 Buchsenkontakt 50mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤200 A
Female
Copper alloy
Silver plated
Conductor cross-section: 50 mm²
Notes
Compare
Part number: 09 11 000 6222
Han TC200 Buchsenkontakt 50mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
9
Tools
6
Accessories
1
Product Details
Identification
  • Category Contacts
  • Series TC 200
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 50 mm²
  • Rated current ≤ 200 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 22.5 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Net weight 17 g
  • Country of origin Germany
  • European customs tariff number 85359000
  • GTIN 5713140015333
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
Selection Guide Han-Modular®
Chapter Han-Modular®
HARTING News 2020
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare