Matching Products
Matching Products NEW
Combinables
2
Tools
1
Inserts
34
Part number: 09 10 000 0300
Han 1A-HBM
Han 1A-HBM

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Straight
Size: 1 A
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Material (seal): TPE
Notes
Compare
Load in configurator
Part number: 09 10 000 0300
Han 1A-HBM
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
1
Inserts
34
Product Details
Identification
  • Category Hoods / Housings
  • Series Han® 1A
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing Straight
Version
  • Size 1 A
  • Details Use 2x fixing screws M3
Technical characteristics
  • Tightening torque 0.3 Nm Screws M3
  • Limiting temperature -30 ... +90 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings < 10
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) TPE
  • Colour (seal) Yellow
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
  • California Proposition 65 substances Not contained
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
    EN 45545-2 Fire protection on railway vehicles
    IEC 61373 Category 1 Class B
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    Please contact your local HARTING subsidiary for further information.
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 6.6 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140164123
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
Instructions
Assembly instructions
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
HARTING Selection Guide - Han® 1A Connectors
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare