Matching Products
Matching Products NEW
Combinables
1
Part number: 14 12 051 6050 000
har-flexicon MTV-5 T44 350pcs/reel
har-flexicon MTV-5 T44 350pcs/reel

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Header
Contacts: 5
Copper alloy
Ag over Ni Mating side, Ag over Ni Termination side
PA66/6T
Black
Notes
Compare
Part number: 14 12 051 6050 000
har-flexicon MTV-5 T44 350pcs/reel
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
  • Series har-flexicon®
  • Element Header
Version
  • Connection type PCB to cable
  • Number of contacts 5
  • Number of data contacts 4
  • Number of special contacts 1
  • Specification of special contacts Shielding
  • Field of application for THR reflow soldering
  • Pack contents 350 pieces on reel
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 5 mm
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Clearance distance ‌ 3.7 mm
  • Creepage distance ‌ 3.7 mm
  • Limiting temperature -40 ... +105 °C
  • Isolation group II (400 ≤ CTI < 600)
Material properties
  • Material (insert) PA66/6T
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Ag over Ni Mating side
    Ag over Ni Termination side
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • PROFINET Yes
Commercial data
  • Packaging size 350
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140279827