4 cheese head shoulder screws (Steel, zinc plated) to fix the docking frame
Technical characteristics
Mating cycles
≥ 10,000
Note on the mating cycles
Mating cycles with other HMC components
Material properties
Material (accessories)
Stainless steel
RoHS
compliant with exemption
RoHS exemptions
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Commercial data
Packaging size
1
Net weight
19 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140044142
ETIM
EC002312
eCl@ss
27440206 Module carrier frame for industrial connectors