myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Han-Modular® modules
Modular frames
Modular frames
Subcategories
Frames
Docking frame
Frames
Docking frame
Filters
Type of accessory
Select a value
Reset filter
Docking frame
22
Frame
2
Hinged frame
20
Hinged frame plus
10
Sliding frame
2
Size
Select a value
Reset filter
10 B
7
16 B
9
24 B
10
6 B
6
L32 B
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
8
Conductor cross-section
Select a value
Reset filter
0.5 ... 2.5 mm² PE (signal side)
8
1 ... 10 mm² PE (power side)
8
6 mm²
1
The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374.
8
Series
Select a value
Reset filter
Han-Modular
®
44
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR EasyCon
2
Description of the accessory
Select a value
Reset filter
2x PE 6 mm
2
1
A ... B
4
A ... C
4
A ... D
6
A ... F
8
A … H
2
Fixed
7
Float mount
8
HMC version
8
Movable side
1
a ... b
4
a ... c
5
a ... d
5
a ... f
8
a … h
2
for 2 modules
10
for 3 modules
9
for 4 modules
13
for 6 modules
12
for 8 modules
2
for up to 8 single modules
2
with test position
2
Material (accessories)
Select a value
Reset filter
Stainless steel
10
Unfortunately, no results were found for your search query
56 products
(of 56)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of accessory-descending
Size-descending
Degree of protection acc. to IEC 60529-descending
Conductor cross-section-descending
Series-descending
Sliding frame
Sliding frame Han 16B, floating side
Article. No: 09 14 016 1721
with test position, for 4 modules, Float mount, A ... D
Size: 16 B
Add to Wishlist
Remove from wishlist
Sliding frame
Sliding frame Han 16B, movable side
Article. No: 09 14 016 1731
with test position, for 4 modules, Movable side, a ... d
Size: 16 B
Add to Wishlist
Remove from wishlist
Docking frame
Han 16Mod Docking Frame Fixed, Set
Article. No: 09 14 016 1716
Fixed, for 4 modules, A ... F
Add to Wishlist
Remove from wishlist
Docking frame
Han 24Mod Docking Frame Moveable, Set
Article. No: 09 14 024 1706
Float mount, for 6 modules, a ... f
Add to Wishlist
Remove from wishlist
Docking frame
Han 24Mod Docking Frame Fixed, Set
Article. No: 09 14 024 1716
Fixed, for 6 modules, A ... F
Add to Wishlist
Remove from wishlist
Docking frame
Han 16Mod Docking Frame Moveable, Set
Article. No: 09 14 016 1706
Float mount, for 4 modules, a ... f
Add to Wishlist
Remove from wishlist
Docking frame
Han 6Mod Docking Frame Moveable, Set
Article. No: 09 14 006 1706
Float mount, for 2 modules, a ... f
Add to Wishlist
Remove from wishlist
Docking frame
Han 6Mod Docking Frame Fixed, Set
Article. No: 09 14 006 1716
Fixed, for 2 modules, A ... F
Add to Wishlist
Remove from wishlist
Docking frame
Docking frame for 2 modules, float mount
Article. No: 09 14 006 1701
Float mount, for 2 modules, A ... B
Add to Wishlist
Remove from wishlist
Docking frame
Docking frame for 2 modules, fixed mount
Article. No: 09 14 006 1711
Fixed, for 2 modules, a ... b
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 3 modules, float mount
Article. No: 09 14 010 1701
Float mount, for 3 modules, A ... C
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 3 modules, fixed mount
Article. No: 09 14 010 1711
Fixed, for 3 modules, a ... c
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 4 modules, float mount
Article. No: 09 14 016 1701
Float mount, for 4 modules, A ... D
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 4 modules, fixed mount
Article. No: 09 14 016 1711
Fixed, for 4 modules, a ... d
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 6 modules, float mount
Article. No: 09 14 024 1701
Float mount, for 6 modules, A ... F
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 6 modules, fixed mount
Article. No: 09 14 024 1711
Fixed, for 6 modules, a ... f
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 8 modules A-H
Article. No: 09 14 032 0361
for 8 modules, A … H
Size: L32 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 8 modules a-h
Article. No: 09 14 032 0371
for 8 modules, a … h
Size: L32 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 6B f. 2 modules (A..B)
Article. No: 09 14 206 0303
HMC version, for 2 modules, A ... B
Size: 6 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 6B f. 2 modules (a..b)
Article. No: 09 14 206 0313
HMC version, for 2 modules, a ... b
Size: 6 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 6 modules A-F
Article. No: 09 14 024 0361
for 6 modules, A ... F
Size: 24 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 6 modules a-f
Article. No: 09 14 024 0371
for 6 modules, a ... f
Size: 24 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 10B f. 3 modules (A..C)
Article. No: 09 14 210 0303
HMC version, for 3 modules, A ... C
Size: 10 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 10B f. 3 modules (a..c)
Article. No: 09 14 210 0313
HMC version, for 3 modules, a ... c
Size: 10 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 16B f. 4 modules (A..D)
Article. No: 09 14 216 0303
HMC version, for 4 modules, A ... D
Size: 16 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 16B f. 4 modules (a..d)
Article. No: 09 14 216 0313
HMC version, for 4 modules, a ... d
Size: 16 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 24B f. 6 modules (A..F)
Article. No: 09 14 224 0303
HMC version, for 6 modules, A ... F
Size: 24 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 24B f. 6 modules (a..f)
Article. No: 09 14 224 0313
HMC version, for 6 modules, a ... f
Size: 24 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 4 modules A-D
Article. No: 09 14 016 0361
for 4 modules, A ... D
Size: 16 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 4 modules a-d
Article. No: 09 14 016 0371
for 4 modules, a ... d
Size: 16 B
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of accessory - descending
Size - descending
Degree of protection acc. to IEC 60529 - descending
Conductor cross-section - descending
Series - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 56 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends